2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 0804271

Expand Table
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
width
BAF016 [mm]
height
BAA020 [mm]
net weight
AAF040 [kg]
depth
BAB577 [mm]
material
BAB664
flammability rating of the insulating material (based on UL 94)
BAC140
1
0804271
E/NS 35 N BK
End bracket
End bracket, material: PA, color: black
Phoenix Contact GmbH & Co. KG
5
4055626268521
9.500
48.6
0.013
32.8
Polyamide (PA)
V0
Show compressed display (1 product)
Order number0804271
ShorttextE/NS 35 N BK
Latest change24.01.2025 18:25:31
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-25-03-02 End bracket for terminal block

ECLASS 13.0

27-25-03-02 End bracket for terminal block
black黑色
Polyamide (PA)聚酰胺(PA)
screwable可用螺钉固定的
V0V0
Top-hat rail TH35顶帽式插轨35毫米