Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 2
515
Festo
(424)
SMC
(91)
Not found? Request catalog
Keywords: 37
515
Functionalities
515
Units
515
File types
515
Categories
515
Classifications
515
Filter
Mechanically operated valve (pneumatics)
Here you will find the CAD models of ECLASS 13.0
Catalog filter
All delivery countries/regions
All markets
...
ECLASS 13.0
51 - Fluid power
51-03 - Valve (pneumatics)
51-03-01 - Directional control valve (pneumatics)
51-03-01-05 - Mechanically operated valve (pneumatics)
ECLASS 13.0
...
51-03-01-05 - Mechanically operated valve (pneumatics)
25A-VHK-A1
Finger Valve/Standard Type/1(P) 2(A): One-touch Fitting
25A-VHK-A2
Finger Valve/Standard Type/1(P): Male Thread, 2(A): One-touch Fitti...
25A-VHK-A3
Finger Valve/Standard Type/1(P): One-touch Fitting, 2(A): Male Thre...
F
Mechanically and manually actuated directional control valves
FO
foot valve
FP
Foot valve, with detent
FPB
foot valve with detent
FVS
whisker valve
FVSO
whisker valve
H
Mechanically and manually actuated directional control valves
HW
Selector switch
K/O-3-PK3
pushbutton valve
K-3-M5
pushbutton valve
KH/O-3-PK3
toggle lever valve
L
roller lever valve
L/O
Roller lever valve
LO
Roller lever valve
LOS
toggle lever valve
LS
toggle lever valve
R
Roller lever valve
R/O
roller lever valve
RO
roller lever valve
ROS
roller lever valve
RS
roller lever valve
RW
Swivel lever valve
RW/O
Swivel lever valve
RWB
Roller lever valve
RWN
Pneumatic limit valve
S
micro switch
SDV
Stop signal generator
SO
stem actuated micro valve
SV
front panel valve
SV/O
front panel valve
SVK
Limit valve
SVOS
Front panel valve
SVS
Front panel valve
T-5/3
pushbutton valve
TH
finger lever valve
TH/O
finger lever valve
THO
finger lever valve
V
stem actuated valve
V/O
stem actuated valve
VFM200
5 Port Mechanical Valve/Metal Seal
VFM300
5 Port Mechanical Valve/Rubber Seal
VH
Hand valve
VHEF-ES
selector valve
VHEF-HS
hand lever valve
VHEF-L
finger lever valve
VHEF-P
pushbutton valve
VHEF-V
toggle lever valve
VHER
Hand lever valve
VHER (USA)
Hand lever valve
VHK-A1
Finger Valve/Standard Type/1(P) 2(A): One-touch Fitting
VHK-A2
Finger Valve/Standard Type/1(P): Male Thread, 2(A): One-touch Fitti...
VHK-A3
Finger Valve/Standard Type/1(P): One-touch Fitting, 2(A): Male Thre...
VHK-A4
Finger Valve/Standard Type/1(P) 2(A): Male Thread
VHK-AR1
Finger Valve/Flame Resistant Type/1(P) 2(A): One-touch Fitti...
VHK-AR2
Finger Valve/Flame Resistant Type/1(P) 2(A): Male Thread
VHL
Hand Lever Valve
VM1000
Micro Mechanical Valve
VM100A
2/3 Port Mechanical Valve
VM100F
2/3 Port Mechanical Valve with One-touch Fitting
VM200A
2/3 Port Mechanical Valve
VM400
3 Port Mechanical Valve
VM800
3 Port Mechanical Valve: Heavy Duty Type
VMEF
roller lever valve
VMEF-S
Stem actuated valve
VMEF-V
swivel lever valve
VO
stem actuated valve
VOS
stem actuated valve
VS
stem actuated valve
VZM400
5 Port Mechanical Valve/Metal Seal
VZM500
5 Port Mechanical Valve/Rubber Seal