2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

VM120F-23-00

Expand Table
1/5
Number of ports
PORT
Piping direction and the height of plunger
PIPING
Applicable bore size
BORE
Type of actuation
ACTUATOR
Suffix for actuator
SUFFIX1
Suffix for indicator light
SUFFIX2
Bracket option
OPTION
FOF [N]
PT [mm]
OT [mm]
TT1 [mm]
TT2 [°]
Status off/on
STATUS
1
(2) 2 port
(0) Long-Side ported
(23) ø3.2
(00) Basic
(-) None
(-) None
(-) None
20
1.5
1.5
3.0
0
(0) off
Show compressed display (1 configurable product)
Shorttext2/3 Port Mechanical Valve with One-touch Fitting
Latest change20.06.2025 14:30:12
Unit

Classifications

By Functionality

BYFUNC_ADJUSTING Adjusting
BYFUNC_CONVEYING Conveying

By Categories

Valve Valve
Automation Automation
Control_Unit Control Unit
Automotive_Engineering Automotive Engineering
Electronics Electronics
Semiconductor_Technology Semiconductor Technology

CNS

CNSERPBASE Object Properties

ECLASS 14.0

51-03-01-05 Mechanically operated valve (pneumatics)

ECLASS 13.0

51-03-01-05 Mechanically operated valve (pneumatics)

ECLASS 10.1

27-29-13-90 Directional control valve (pneumatics, unspecified)

ECLASS 6.2

27-29-13-90 Directional control valve (pneumatics, unclassified)