Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Manufacturers: 6
807
Bossard Catalog
(470)
SFS Group Schweiz
(174)
Fabory
(156)
Rittal
(5)
FIBRO
(1)
LIDECO
(1)
Not found? Request manufacturer
Keywords: 45
807
Enrichments
174
Delivery countries/regions
5
Units
807
File types
807
Categories
807
Classifications
807
Standards
801
Filter
...
ECLASS 9.1
23 - Machine element, fixing, mounting
23-11 - Screw, nut
23-11-01 - Screw (with head)
23-11-01-17 - Screw (self-tapping)
ECLASS 9.1
...
23-11-01 - Screw (with head)
23-11-01-17 - Screw (self-tapping)
Screw (self-tapping)
Here you will find the CAD models of ECLASS 9.1
Manufacturer filter
All markets
2192.50.
Self-tapping screw DIN 7516
2192.50.
Self-tapping screw DIN 7516
BN 1013
Slotted cheese head thread cutting screws (DIN 7513 B), zinc plated blue
BN 10812
Hex head thread forming screws ~type D, metric thread, with flange (~DIN 75...
BN 11288
Hexalobular (6 Lobe) socket flat head countersunk thread forming screws ~type M,...
BN 1221
Hex head thread cutting screws type A, with metric thread (DIN 7513 A), zin...
BN 13278
Hexalobular (6 Lobe) socket flat countersunk head thread forming screws ~type M,...
BN 13916
Hexalobular (6 Lobe) socket pan head thread forming screws ~type C, metric t...
BN 14551
Hexalobular (6 Lobe) socket pan head thread forming screws with slot and rib...
BN 2723
Pozi cheese head thread forming screws form Z, metric thread (DIN 7500), zinc ...
BN 2724
Pozi pan head thread forming screws type C, form Z, metric thread (DIN 750...
BN 3326
Hex head thread forming screws ~type D, metric thread, with flange (~DIN 75...
BN 3327
Pozi flat countersunk head thread forming screws type M, form Z, metric th...
BN 349
Hexalobular (6 Lobe) socket pan head thread forming screws, metric thread (~...
BN 4908
Pozi pan head thread forming screws type C, form Z, metric thread (DIN 750...
BN 4919
Pozi flat countersunk head thread forming screws type M, form Z, metric th...
BN 5653
Hexalobular (6 Lobe) socket pan head thread forming screws ~type C, metric t...
BN 84402
Hexalobular (6 Lobe) socket pan head thread forming screws with uncontinuo...
DIN 7500-1 CE - FN 1902 - rostfrei A2
Gewindefurchenden Schrauben fuer metrisches ISO ...
DIN 7500-1 CE - FN 1905 - verzinkt blau
Gewindefurchenden Schrauben fuer metrisches ISO ...
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)