2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BN 3327 1540661 pozi flat countersunk head thread forming screw M M4x12-Z

Expand Table
1/5
Identification
BNARTNR
BNNORM1
Material
BNMAT
Surface
BNSURFACE
Nominal thread diameter
D [mm]
Thread core diameter
D3 [mm]
Threaded pitch
P [mm]
Nominal length
L [mm]
Head diameter
DK [mm]
Head height
K [mm]
M [mm]
T [mm]
8|M M3x8-Z
9|M M3x10-Z
10|M M3x12-Z
11|M M3x16-Z
12|M M3x20-Z
13|M M3x25-Z
14|M M4x6-Z
15|M M4x8-Z
16|M M4x10-Z
17|M M4x12-Z
18|M M4x16-Z
19|M M4x20-Z
20|M M4x25-Z
21|M M5x8-Z
22|M M5x10-Z
23|M M5x12-Z
24|M M5x16-Z
25|M M5x20-Z
1540580
DIN 7500 M
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
3.000
2.387
0.500
6.000
5.600
1.650
2.800
1.730
1540599
DIN 7500 M
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
3.000
2.387
0.500
8.000
5.600
1.650
2.800
1.730
1540602
DIN 7500 M
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
3.000
2.387
0.500
10.000
5.600
1.650
2.800
1.730
1540610
DIN 7500 M
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
3.000
2.387
0.500
12.000
5.600
1.650
2.800
1.730
1540629
DIN 7500 M
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
3.000
2.387
0.500
16.000
5.600
1.650
2.800
1.730
1540637
DIN 7500 M
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
3.000
2.387
0.500
20.000
5.600
1.650
2.800
1.730
3059821
DIN 7500 M
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
3.000
2.387
0.500
25.000
5.600
1.650
2.800
1.730
5516300
DIN 7500 M
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
4.000
3.141
0.700
6.000
7.500
2.200
4.000
2.060
1540645
DIN 7500 M
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
4.000
3.141
0.700
8.000
7.500
2.200
4.000
2.060
1540653
DIN 7500 M
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
4.000
3.141
0.700
10.000
7.500
2.200
4.000
2.060
1540661
DIN 7500 M
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
4.000
3.141
0.700
12.000
7.500
2.200
4.000
2.060
1540688
DIN 7500 M
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
4.000
3.141
0.700
16.000
7.500
2.200
4.000
2.060
1540696
DIN 7500 M
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
4.000
3.141
0.700
20.000
7.500
2.200
4.000
2.060
1540718
DIN 7500 M
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
4.000
3.141
0.700
25.000
7.500
2.200
4.000
2.060
1540726
DIN 7500 M
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
5.000
4.019
0.800
8.000
9.200
2.500
4.400
2.510
1540734
DIN 7500 M
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
5.000
4.019
0.800
10.000
9.200
2.500
4.400
2.510
1540742
DIN 7500 M
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
5.000
4.019
0.800
12.000
9.200
2.500
4.400
2.510
1540750
DIN 7500 M
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
5.000
4.019
0.800
16.000
9.200
2.500
4.400
2.510
1540769
DIN 7500 M
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
5.000
4.019
0.800
20.000
9.200
2.500
4.400
2.510
Show compressed display (34 products)
Order number1540661
ShorttextPozi flat countersunk head thread forming screws type M, form Z, metric thread (DIN 7500 M), zinc plated blue, added lubricant
Latest change10.03.2025 09:26:12
Unit

Classifications

ICS

21.060.10 Bolts, screws, studs

CNS

CNSERPBASE Object Properties
Order Number1540661

ECLASS 14.0

23-11-10-03 Thread forming screw, non flat washer face

ECLASS 10.1

23-11-01-17 Screw (self-tapping)
Tolerance6h %
Product class in accordance with normDIN ISO 4759-1
Height of the head2.200 mm
standard letter to the standard numberDIN 962
Product classA
Head form pursuant to standardISO 1891
Thread design according to standard letterDIN 202
Tolerance information in accordance with normDIN 13-15
Head diameter of screw7.500 mm
Order supplement codeME
Publication date of the dimensional standard (year-month)DIN 7500-ME

ECLASS 9.0

23-11-01-17 Screw (self-tapping)
Tolerance6h %
Product class in accordance with normDIN ISO 4759-1
Height of the head2.200 mm
standard letter to the standard numberDIN 962
Product classA
Head form pursuant to standardISO 1891
Head formSenkkopf
Thread design according to standard letterDIN 202
Thread diameter4.000 mm
Tolerance information in accordance with normDIN 13-15
Thread pitch at nut end0.700 mm
Head diameter of screw7.500 mm
Order supplement codeME
Screw length12.000 mm
Publication date of the dimensional standard (year-month)DIN 7500-ME

ECLASS 6.2

23-11-01-17 Screw (self-tapping)
Tolerance6h %
Product class in accordance with normDIN ISO 4759-1
Height of head2.200 mm
standard letter to the standard numberDIN 962
Product classA
Head form pursuant to standardISO 1891
Head formSenkkopf
Thread design according to standard letterDIN 202
Thread diameter4.000 mm
Tolerance information in accordance with normDIN 13-15
Thread pitch at nut end0.700 mm
Head diameter of screw7.500 mm
Order supplement codeME
Screw length12.000 mm
Publication date (year-month)DIN 7500-ME

ECLASS 5.1

23-11-01-17 Screw (self-tapping)
Tolerance6h %
Product class in accordance with normDIN ISO 4759-1
Height of head2.200 mm
Standardized letter as designation of formDIN 962
Product classA
Head form pursuant to standardISO 1891
Head formSenkkopf
Thread design according to standard letterDIN 202
Thread diameter4.000 mm
Tolerance information in accordance with normDIN 13-15
Thread pitch at nut end0.700 mm
Head diameter of screw7.500 mm
Order supplement codeME
Screw length12.000 mm
Publication date (year-month)DIN 7500-ME

ECLASS 5.0

23-11-01-17 Screw (self-tapping)
Shape code letterA
Shape code letter, acc. to standardDIN 962
Thread code letterM
Thread code letter, acc. to standardDIN 202
Thread nominal diameter, metric4.000 mm
Thread pitch0.700 mm
Screw head diameter7.500 mm
Screw head shape, acc. to standardISO 1891
Screw head height2.200 mm
length12.000 mm
Dimension standardDIN 7500-ME
Product classA
Product class, acc. to standardDIN ISO 4759-1
Tolerance6h
Tolerance , acc. to standardDIN 13-15
Additional order specificationsME
Screw head shapeSenkkopf

ETIM 10.0

EC000891 Thread cutting screw

ETIM 7.0

EC000891 Thread cutting screw
Head formSenkkopf
Thread diameter4.000 mm
Pitch thread0.700 mm
Length12.000 mm

PCon

BOLTS_COMMON_COUNTERSUNKHEAD Countersunk screw, inner drive
Diameter4.000 mm
Core diameter3.141 mm
Thread pitch0.700 mm
Head diameter7.500 mm
Head height2.200 mm
Ange of the countersunk head.90° °
Shape of the headSenkkopf
Length12.000 mm
UnitMillimeter
Connection point at boltside.IP1
Connection point at nutside.IP3
Compare multiple parts
Add at least 2 products with