Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 5
4755
Festo
(2540)
SMC
(1952)
MICHAUD CHAILLY - Direct Transmission
(172)
IMI Norgren
(75)
PHD
(16)
Not found? Request catalog
Keywords: 86
4583
Functionalities
4755
Units
4755
File types
4755
Categories
4755
Classifications
4755
Standards
628
Filter
Compact cylinder (pneumatics)
Here you will find the CAD models of ECLASS 9.1
Catalog filter
All delivery countries/regions
All markets
...
ECLASS 9.1
27 - Electric engineering, automation, process control engineering
27-29 - Pneumatics
27-29-03 - Piston rod cylinder (pneumatics)
27-29-03-01 - Compact cylinder (pneumatics)
ECLASS 9.1
...
27-29-03-01 - Compact cylinder (pneumatics)
10_11-CQ2X
Clean series, low speed cylinder
10-CQS
Compact Cylinder, Clean Series
10-CQSX
Clean series, low speed cylinder
25A-C55/CD55
ISO Standards (21287) Compact Cylinder/Double Acting, Single R...
25A-CBQ2/25A-CDBQ2
Compact End Lock Cylinder/Series Compatible wit...
25A-CQ2W/25A-CDQ2W
Compact Cylinder/Standard: Double Actin...
25A-CQ2-Z/25A-CDQ2-Z
Compact Cylinder/Standard: Double Acting, Single Rod/Seri...
25A-CQ2-Z/25A-CDQ2-Z
Compact Cylinder: Large Bore Size Double Acting, Single R...
25A-CQ2-Z_long/25A-CDQ2-Z_long
Long Stroke Type/Double Acting Single R...
25A-CQ2-Z_S/25A-CDQ2-Z_S
Anti-lateral Load Compact Cylinder/Series ...
25A-CQS/25A-CDQS
Compact Cylinder: Standard Type Double Acting, ...
25A-CQS_S/25A-CDQS_S
Compact Cylinder: Anti-lateral Load Ty...
25A-CQSW/25A-CDQSW
Compact Cylinder: Standard Type ...
3C
Three Position Extruded Compact
3F
Three Position F-Plus
55-C55/CD55
ISO Standards (21287) Compact Cylinder/Double Acting, Single R...
55-C55-Z
ISO Standards (21287) Compact Cylinder/Double Acting, Single R...
ADN
compact cylinder
ADN Inch
compact cylinder
ADN-S
compact cylinder
ADVU
compact cylinder
ADVULQ
compact cylinder
ADVULQ-NPT (USA)
compact cylinder
ADVU-NPT (USA)
compact cylinder
AEN-S
Compact cylinder
AEVU
compact cylinder
AEVULQ
Compact cylinder
AEVULQ-NPT (USA)
Compact cylinder
AEVULQZ
Compact cylinder
AEVULQZ-NPT (USA)
Compact cylinder
AEVU-NPT (USA)
compact cylinder
AEVUZ
Compact cylinder
AEVUZ-NPT (USA)
Compact cylinder
AF/CF
Alternate Body F-Plus
C55/CD55
ISO Standards (21287) Compact Cylinder
C55W-Z/CD55W-Z
ISO Standards (21287) Compact Cylinder/Doubl...
C55-X1439
ISO Standards (21287) Compact Cylinder, Auto Switch Mounti...
C55Y-Z/CD55Y-Z
ISO Standards (21287) Compact Cylinder/Smoot...
C55-Z XB24
ISO Standards/Longer Life Cylinder
C55-Z/CD55-Z
ISO Standards (21287) Compact Cylinder/Double Acting, Single R...
C55-Z/CD55-Z-X1439
ISO Standards (21287) Compact Cylinder/Doubl...
C55-Z-XC35/CD55-Z-XC35
ISO Standards (21287) Compact Cylind...
CBQ2/CDBQ2
Compact End Lock Cylinder
CDQ2B-X2839
Offset Pin Shift Cylinder
CDQ2M-Z
Compact Cylinder with Stable Lubrication Function (Lub-r...
CLQ/CDLQ
Compact Cylinder with Lock
CQ2 X3423
High Speed/Frequency Cylinder
CQ2_XC8XC9
Adjustable Stroke Cylinder/Standard Type: Double Acting, Single R...
CQ2_Z_4_6_10
Compact Cylinder: Standard Type Double Acting, Single Rod (Bor...
CQ2_Z_XC4
Compact Guide Cylinder/Dust Resistant Cylinder
CQ2K_XC8XC9
Adjustable Stroke Cylinder/Non-rotating Rod Type: Double A...
CQ2KW-Z/CDQ2KW-Z
Non-rotating Rod/Double Acting, Double Rod
CQ2K-Z XC10
Dual Stroke Cylinder/Double Rod Type/Non-rotating Rod Type
CQ2K-Z XC11
Dual Stroke Cylinder/Single Rod Type/Non-rotating Rod Type
CQ2K-Z/CDQ2K-Z
Non-rotating Rod/Double Acting, Single Rod
CQ2S-Z/CDQ2S-Z
Compact Cylinder/Standard: Single Acting, Spring Return/...
CQ2W-Z/CDQ2W-Z
Compact Cylinder/Standard: Double Acting, Double Rod
CQ2W-Z/CDQ2W-Z
Compact Cylinder: Large Bore Size Double Acting, Double ...
CQ2W-Z_RV/CDQ2W-Z_RV
Compact Cylinder/Water proof/Double A...
CQ2X/CDQ2X
Low speed Cylinder/Standard: Double Acting Single Rod
CQ2-XC92
Dust resistant series
CQ2Y-Z/CDQ2Y-Z
Smooth Cylinder
CQ2-Z 10/11/21/22
Compact Cylinder, Clean Series
CQ2-Z XC10
Dual Stroke Cylinder/Double Rod Type
CQ2-Z XC11/X636
Dual Stroke Cylinder/Single Rod Type
CQ2-Z/CDQ2-Z
Compact Cylinder/Standard: Double Acting, Single Rod
CQ2-Z/CDQ2-Z
Compact Cylinder: Large Bore Size Double Acting, Single Rod
CQ2-Z/CDQ2-Z XB24
High Durability Series/Longer Life Cylinder
CQ2-Z_long/CDQ2-Z_long
Long Stroke Type/Double Acting Single R...
CQ2-Z_RV/CDQ2-Z_RV
Water proof/Double acting single rod
CQ2-Z_S/CDQ2-Z_S
Anti-lateral Load Compact Cylinder
CQE
Compact Cylinder/High Power Type
CQM/CDQM
Compact Cylinder, Guide Rod Type
CQP2/CDQP2
Axial Piping/Double Acting, Single Rod
CQP2_RV
Axial Piping/Double Acting, Single Rod/Water Resistant
CQP2S/CDQP2S
Axial Piping/Single Acting, Spring Return/Extend
CQS/CDQS
Compact Cylinder: Standard Type Double Acting, Single Rod
CQS/CDQS
Compact Cylinder: Standard Type Single Acting, Single Rod
CQS/CDQS XB24
High Durability Series/Longer Life Cylinder
CQS/CDQS-XC10
Dual Stroke Cylinder/Double Rod Type
CQS/CDQS-XC8/XC9
Adjustable Stroke Cylinder/Standard Type: Double ...
CQS_S/CDQS_S
Compact Cylinder: Anti-lateral Load Type
CQSK/CDQSK
Compact Cylinder: Non-rotating Rod Type Double Acting, Single R...
CQSK/CDQSK-XC10
Dual Stroke Cylinder/Double Rod Type/Non-rotating Rod Ty...
CQSK/CDQSK-XC11
Dual Stroke Cylinder/Standard: Double Acting, Single Rod
CQSK/CDQSK-XC8/XC9
Adjustable Stroke Cylinder/Non-rotating Rod Ty...
CQSKW/CDQSKW
Compact Cylinder: Non-rotating Rod Type Double Ac...
CQSM
Compact Cylinder with Stable Lubrication Function (Lub-r...
CQSW/CDQSW
Compact Cylinder: Standard Type Double Acting, Double Rod
CQSX/CDQSX
Low Speed Cylinder, Double Acting, Single Rod
CQS-XC11/X636
Dual Stroke Cylinder/Standard: Double Acting, Single Rod
CQS-XC92
Dust resistant series
CQSY/CDQSY
Smooth Cylinder
CQU
Compact Cylinder: Plate Type, Double Acting, Single Rod
CRS_3 Imperial
CRS Design 3 Imperial Compact Cylinder
CRS_6 Metric
CRS Design 6 Metric Compact Cylinder Body
DPCA
pancake cylinder
DPCB
pancake cylinder
EC
Standard Extruded Compact
GC
Guided Extruded Compact
HYQ/HYDQ
Hygienic Design Cylinder/Basic Type
JCQ
Compact Cylinder/Double Acting, Single Rod
Modèle H21-CPF
Vérin simple effet compact femelle
Modèle H21-CPFA
Vérin simple effet compact femelle ISO 21287
Modèle H21-CPM
Vérin simple effet compact mâle
Modèle H21-CPMA
Vérin simple effet compact mâle ISO 21287
MQQ
Compact Low Friction Cylinder
QC
Multi-Force Extruded Compact
QF
Multi-Force F-Plus
RLQ
Compact Cylinder with Air Cushion and Lock
RQ
Compact Cylinder with Air Cushion
Series *A/19X000 + Mountings and Accessories
Compact cylinder, Magn...
Series RA192000 + Mountings and Accessories
Compact actuator
SF
Stainless Steel F-Plus
WFD
Hollow Rod F-Plus