Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 5
4130
Festo
(2166)
SMC
(1511)
SCHUNK
(241)
MICHAUD CHAILLY - Direct Transmission
(161)
norelem
(51)
Not found? Request catalog
Keywords: 110
3969
Functionalities
4130
Units
4130
File types
4130
Categories
4130
Classifications
4130
Standards
325
Certificates
51
Filter
Pneumatic actuator with linear guide units (unspecified)
Here you will find the CAD models of ECLASS 9.1
Catalog filter
All delivery countries/regions
All markets
...
ECLASS 9.1
27 - Electric engineering, automation, process control engineering
27-29 - Pneumatics
27-29-08 - Pneumatic actuator with linear guide unit
27-29-08-90 - Pneumatic actuator with linear guide units (unspecified)
ECLASS 9.1
...
27-29-08-90 - Pneumatic actuator with linear guide units (unspecified)
10-CXS
Dual Rod Cylinder/Clean Series
11/12/21/22-CXSJ
Dual Rod Cylinder/Compact Type
11_22-MXP
Air Slide Table
11_22-MXPJ6
Air Slide Table
13_22-MXS
Air Slide Table
20000
Pneumatic linear modules wth two round guides
20000
Pneumatic linear modules wth three round guides
20032
Linear modules pneumatic with rail guide
20034
Linear modules pneumatic with rail guide
20036
Linear modules pneumatic with rail guide
20200
Portal modules, pneumatic with rail guides
25A-CXS
Dual Rod Cylinder/Series Compatible With Secondary Batteries
25A-CXSJ
Dual Rod Cylinder/Compact Type/Series Compatible with Secondary Batt...
25A-CXWM/25A-CDBXWM/25A-CDPXWM
Slide Unit/Built-in Shock Absor...
25A-MGG
Guide Cylinder/Series Compatible with Secondary Batteries
25A-MGPK
Compact Guide Cylinder/Compact Type/Series Compatible with Secondary Batt...
25A-MGPM-AZ
Compact Guide Cylinder/Air Cushion/Series Compatible with Secondary Batt...
25A-MGPM-Z/MGPL-Z
Compact Guide Cylinder/Series Compatible with Secondary Batt...
25A-MXH-Z
Compact Slide/Series Compatible with Secondary Batteries
25A-MXP
Air Slide Table/Series Compatible with Secondary Batteries
25A-MXQ
Air Slide Table/Series Compatible with Secondary Batteries
25A-MXQ_A
Air Slide Table/Double-ported Type/Series Compatible wit...
25A-MXQ_B
Air Slide Table/Low Thrust with High Rigidity Type/Series Co...
25A-MXQ_C
Air Slide Table/Single Side-ported Type/Series Compatible wit...
25A-MXQ_Z
Air Slide Table Height/Height Interchangeable Type/Series Compatible wit...
25A-MXS
Air Slide Table/Series Compatible with Secondary Batteries
25A-MXSL
Air Slide Table/Symmetrical Type/Series Compatible with Secondary Batt...
25A-MXW
Air Slide Table/Series Compatible with Secondary Batteries
ADNGF
Compact cylinder
ADNGF (m)
Compact cylinder, modular system
ADNGF Inch
compact cylinder
ADVUL
Compact cylinder
CLM
Compact slide
CX2/CDBX2/CDPX2
Slide Unit/Double Rod Type
CXS
Dual Rod Cylinder/Basic Type
CXS_A
Dual Rod Cylinder/with Air Cushion
CXS_R
Dual Rod Cylinder/with End Lock for Retraction Side
CXS2
Dual Rod Cylinder/Basic Type
CXS2-XB24
High Durability Series/Longer Life Cylinder
CXSJ
Dual Rod Cylinder/Compact Type
CXSJ-M
Dual Rod Cylinder with Stable Lubrication Function (Lube...
CXSM
Dual Rod Cylinder with Stable Lubrication Function (Lube...
CXSW
Dual Rod Cylinder/Double Rod Type
CXT
Platform cylinder
CXWL/CDBXWL/CDPXWL
Slide Unit/Built-in Shock Absorber: Ball Bushing Bearin...
CXWM/CDBXWM/CDPXWM
Slide Unit/Built-in Shock Absorber: Slide Bearing Type
DFC
mini guided drive
DFM
guided drive
DFM-B
guided drive
DFM-B (m)
Guide cylinder, Modular system
DFM-B Inch
guided drive
DFP
Guide cylinder
DGRF
Guide cylinder
DGSC
Mini slide
DGSL
mini slide
DGSL (m)
Mini slide, Modular system
DGSL-N
mini slide
DGSS
mini slide
DGST
mini slide
DGST (m)
Mini slide, Modular system
DGTZ
twin-piston cylinder
DGTZ (x)
twin-piston cylinder, x stroke
DPZ
Twin-piston cylinder
DPZC
Twin-piston cylinder
DPZCJ
Twin-piston cylinder
DPZJ
Twin-piston cylinder
HLM
Stroke module
HYG/HYDG
Hygienic Design Cylinder
JMGP
Compact Guide Cylinder
KLM
Linear module
KONEX H 50
Stroke module
LM
Universal linear module
MGC
Guide Cylinder/Compact Type
MGC-XC8
Adjustable stroke cylinder/Adjustable extension type
MGF Series
Guide table
MGG
Guide Cylinder
MGG
Guide cylinder/End lock type
MGGH
Guide Cylinder/Air-hydro
MGG-RV
Guide Cylinder/Water Resistant
MGG-XC104
Guide Cylinder/Built-in cylinder with lock (MWB)
MGG-XC11
Dual Stroke Cylinder/Single Rod Type
MGP_XB24
High Durability Series/Longer Life Cylinder
MGPA-H/MGPA-R
Compact Guide Cylinder/High Precision Ball Bushing Type w...
MGPK
Compact Guide Cylinder/Compact Type
MGPK-H
Compact Guide Cylinder/Compact Type/Air Cushion
MGPL50-X2616
Reference Pin Cylinder
MGPL-Z 12/13
Compact Guide Cylinder/Clean Series
MGPM_G-Z
Compact Guide Cylinder/Guide Unit with Lube-retainer
MGPM_M-Z/MGPL_M-Z
Compact Guide Cylinder/Cylinder with Stable Lubrication Fun...
MGPM_R-Z/MGPM_V-Z
Compact Guide Cylinder/Water Resistant Cylinder
MGPM-AZ/MGPL-AZ/MGPA-AZ
Compact Guide Cylinder/Air Cushion
MGPMF-Z/MGPLF-Z/MGPAF-Z
Compact Guide Cylinder/With Flange
MGPM-H/MGPM-R/MGPL-H/MGPL-R
Compact Guide Cylinder with E...
MGPM-XC92
Compact Guide Cylinder/Dust Resistant Series
MGPM-Z/MGPL-Z XC4A/B/C
Compact Guide Cylinder/Dust Resistant Cylinder
MGPM-Z/MGPL-Z/MGPA-Z
Compact Guide Cylinder/Standard type
MGPM-Z/MGPL-Z/MGPA-Z XC8/XC9
Compact Guide Cylinder/Adjustable Stroke Cylin...
MGPS
Compact Guide Cylinder/Heavy Duty Guide Rod
MGPWM/MGPWL/MGPWA
Compact Guide Cylinder/Wide Type
MGQ Series
Compact Guide Cylinder/Standard type
MLGC
Guide Cylinder: Built-in Fine Lock Cylinder Compact Type
MLGP
Compact Guide Cylinder with Lock
MLGP-Z
Compact Guide Cylinder with Lock
Modèle H22-CPARA
Vérin double effet compact anti-rotation
Modèle H24-VGL
Vérin unité de guidage
MXF
Low Profile Slide Table
MXH2
Compact Slide
MXH-Z
Compact Slide
MXJ
Air Slide Table
MXJ
Air Slide Table
MXJ-Z
Air Slide Table
MXP Series
Precision Air Slide Table
MXPJ 6
Precision Air Slide Table
MXQ
Air Slide Table
MXQ 13/22
Air Slide Table/Clean Series
MXQ_A
Air Slide Table/Double-ported Type
MXQ_AM
Double-ported Type/Cylinder with Stable Lubrication Function (Lube...
MXQ_A-X2192
Double-ported Type/Dual Stroke Specification
MXQ_B
Air Slide Table/Low Thrust with High Rigidity Type
MXQ_C
Air Slide Table/Single Side-ported Type
MXQ_Z
Air Slide Table Height/Height Interchangeable Type
MXQ_Z_X2100
Height Exchange Type/End Plate Compatible with the Current MXQ Series
MXQ_Z_X2200
Height Exchange Type/Side Adjuster Specification
MXQ_Z_X2201
Height Exchange Type/Shock Absorber + Metal Stopper Specification
MXQ32-X2600
Air Slide Table/High Rigidity Type
MXQR
Air Slide Table/Reversible Type
MXQ-XC4A
Air Slide Table/Dust Resistant Cylinder
MXS Series
Air Slide Table
MXSL Series
Air Slide Table, Symmetric Type
MXW Series
Long Stroke Slide Table
MXY
Air Slide Table/Long Stroke Type
MXZ
Compact Cylinder with Linear Guide
SLE
Linear drive unit
SLF
Mini slide
SLS
Mini slide
SLT
Mini slide
SPZ
Slide unit