2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CXSJM15M-10

Expand Table
1/5
Bore size
BORE [mm]
Bearing type
BEAR
Auto switch
AUTOSWITCH
Lead wire length
LEAD
Number of auto switches
NUMBER
Stroke
STROKE [mm]
Position
POS [mm]
Thread on/off
THREAD
1
2
3
4
5
6
6
(M) Slide bearing
(-) Without auto switch
N/A
N/A
10
0
on
10
(M) Slide bearing
(-) Without auto switch
N/A
N/A
10
0
on
15
(M) Slide bearing
(-) Without auto switch
N/A
N/A
10
0
on
20
(M) Slide bearing
(-) Without auto switch
N/A
N/A
10
0
on
25
(M) Slide bearing
(-) Without auto switch
N/A
N/A
10
0
on
32
(M) Slide bearing
(-) Without auto switch
N/A
N/A
10
0
on
Show compressed display (6 configurable products)
ShorttextDual Rod Cylinder with Stable Lubrication Function (Lube-retainer)/Compact Type
Latest change06.08.2025 12:28:13
Unit

Classifications

By Functionality

BYFUNC_PULLING Pulling
BYFUNC_PRESSING Pressing
BYFUNC_LIFTING Lifting
BYFUNC_DRIVING Driving
BYFUNC_POSITIONING Positioning
BYFUNC_LINEAR_MOVEMENT Linear Movement

By Categories

Cylinder Cylinder
Automation Automation
Handling_Technique Handling Technique

CNS

CNSERPBASE Object Properties

ECLASS 14.0

51-01-01-10 Actuator with piston rod guide unit (pneumatics)
51-01-09-90 Component for actuator (pneumatics, unspecified)

ECLASS 12.0

51-01-09-90 Component for actuator (pneumatics, unspecified)

ECLASS 10.1

27-29-08-90 Pneumatic actuator with linear guide units (unspecified)