2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Catalogs: 1
291
Not found? Request catalog
Keywords: 21
291
Functionalities
279
Units
291
File types
291
Categories
291
Classifications
291
Standards
29
Festo
Part number (TNR)
291
Type (TYP)
291
GTIN
271
Weight (CNSMASSEXACT)
252
REACH CAS-Nr. (REACHHAZSUBS)
150
REACH SCIP-ID (REACHSCIP)
150
REACH SVHCs > 0,1% (REACHSVHC)
150
REACH information available (REACH)
150
REACH last update (DD.MM.YYYY) (REACHVALDATE)
150
Length (L)
35
Length (L1)
35
Height (H)
28
Height (H1)
28
Height (H2)
28
Height (H3)
28
Height (H4)
28
Height (H5)
28
Height (H6)
28
Thread (D1)
28
Tubing outside diameter (D)
28
Width (B)
28
Width (B1)
28
Size (KD)
26
Level of Geometry (LOG)
12
LOD Level (LODLEVEL)
11
Valid until (INFO)
11
Length (L2)
7
Thread (PG)
5
Filter