Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 9.1
27 - Electric engineering, automation, process control engineering
27-44 - Connector system
27-44-01 - Industry connector
27-44-01-90 - Industry connector (unspecified)
FBS - plug
ECLASS 9.1
...
27-44-01 - Industry connector
27-44-01-90 - Industry connector (unspecified)
FBS - plug
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
532217 FBS-SUB-9-GS-IB-B---(1)
Vertical Mode
Expand Table
Reset filters
1/5
Part number
TNR
Type
TYP
Valid until
INFO
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
6
7
8
9
10
11
12
532219
FBS-SUB-9-BU-2x5POL-B
0.060
4052568086060
Yes
No
-
-
-
532216
FBS-SUB-9-GS-DP-B
0.060
4052568086039
Yes
No
-
-
-
532220
FBS-SUB-9-GS-2x4POL-B
0.060
4052568086077
Yes
No
-
-
-
532218
FBS-SUB-9-BU-IB-B
0.060
4052568086053
Yes
No
-
-
-
175380
FBS-M12-5GS-PG9
2025-06-30
0.024
4052568075026
Yes
Yes
7439-92-1
4aa75133-87db-45f6-b760-f6487d09ffc1
05.03.2025
532217
FBS-SUB-9-GS-IB-B
0.060
4052568086046
Yes
No
-
-
-
534497
FBS-SUB-9-GS-1x9POL-B
0.060
4052568086954
Yes
No
-
-
-
534494
FBS-RJ45-8-GS
0.015
4052568048938
Yes
No
-
-
-
533780
FBS-SUB-9-WS-PB-K
0.046
4052568086619
Yes
Yes
7439-92-1
e121ceec-b29e-459e-9b9b-e3bd2caffc98
05.03.2025
533783
FBS-SUB-9-WS-CO-K
0.046
4052568086626
Yes
Yes
7439-92-1
e121ceec-b29e-459e-9b9b-e3bd2caffc98
05.03.2025
552000
FBS-RJ45-PP-GS
0.060
4052568016197
Yes
Yes
7439-92-1
4aa75133-87db-45f6-b760-f6487d09ffc1
05.03.2025
571017
FBS-SCRJ-PP-GS
0.060
4052568101121
Yes
Yes
7439-92-1
4aa75133-87db-45f6-b760-f6487d09ffc1
05.03.2025
Show compressed display (12 products)
Part information
Similar parts
Request for quote (RFQ)
ECLASS 9.1
- FBS
Order number
532217
Shorttext
plug
Latest change
04.12.2025 22:50:47
Unit
Classifications
By Functionality
BYFUNC_CONNECTING Connecting
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-44-01-90 Industry connector (unspecified)
Manufacturer name
Festo
51-07-02-92 Connector/fitting (pneumatics, accessories)
ECLASS 10.1
27-44-01-90 Industry connector (unspecified)
Manufacturer name
Festo
27-29-43-22 Electrical connector technology (accessory, pneumatics)
ECLASS 9.1
27-44-01-90 Industry connector (unspecified)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 7.1
27-44-01-90 Industry connector (unclassified)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 7.0
27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 6.2
27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 6.1
27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 5.1
27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer's name
Festo
ECLASS 5.0
27-29-92-22 Electrical connector technology (accessory, pneumatics)
Standards
EN-6x-61x-EN 61984 EN 61984