Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
Nøgleord: 12
209
Enrichments
209
Enheder
209
File types
209
KESSEL
Product name
(SA700ID04)
208
GTIN number
(SA810ID06)
205
max. delivery rate
(SA700ID34)
208
max. pumping height
(SA700ID37)
208
electrical nominal power
(P1) (SA700ID33)
208
Nominal operating voltage
(SA700ID08)
198
Total number of pumps/drives
(SA700ID30)
208
Net mass
(SA700ID32)
208
Unterwasserpumpe
(SA200ID03)
179
Shaft position
(SA250ID03)
208
Design
(SA260ID03)
208
Priming characteristics
(SA350ID03)
208
Drive
(SA400ID03)
208
E-motor start-up type
(SA460ID03)
208
Pump housing material information
(SA500ID03)
206
electrical connection
(SA700ID09)
127
Star/delta startup circuit for three-phase connection or three phase current
(SA700ID10)
185
Nominal frequency
(SA700ID11)
208
Protection rating
(SA700ID12)
127
Thermal class
(SA700ID13)
127
maximale Fördermedientemperatur
(SA700ID15)
204
max. operating pressure
(SA700ID21)
208
max. shaft power
(P2) per pump/drive (SA700ID22)
208
Nominal speed
(SA700ID23)
208
max. power consumption per pump/drive
(SA700ID26)
208
Motor pump shaft
(SA700ID28)
190
Shaft seal
(SA700ID29)
127
Number of duty pumps/drives
(SA700ID31)
206
vertical installation
(SA700ID46)
206
ATEX
(SA700ID48)
206
Filter
KESSEL CAD-katalog
Pump technology
Her finder du CAD-modellerne af KESSEL fra områderne
Lifting stations, Pumping stations, Submersible pumps
Tilføj katalogsøgning
Preferred catalog language
EN
Katalogfilter
Alle leverandørlande/regioner
Alle markeder
...
KESSEL
Pump technology
KESSEL
Pump technology
Lifting stations
Pumping stations
Submersible pumps
Nøgleord
technology
Pump
lifting
stations
station
compact
Submersible pumps
pumping station
Datterselskaber:
Germany
Lenting 85101
KESSEL AG
Bahnhofstraße 31
Lenting
+49 8456 27-0
+49 8456 27-188
info@kessel.de
www.kessel.de