Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Amphenol RF
Adapters
BNC Adapters
BNC to BNC Adapters
031-3220
Amphenol RF
Adapters
BNC Adapters
BNC to BNC Adapters
031-3220
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
031-3220
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Description
DESC
Body Finish
BF
Body Material
BM
Impedance
IMPEDANCE
Insulator Material
IM
IP Rating
IPR
Mounting Feature
MF
Operating Level
OL
Isolated
ISOLATED
Low PIM
LPIM
Frequency Max
FMAX
Temp Max
TMAX
Temp Min
TMIN
Non-Magnetic
NM
Adapter Side 1 Series
AS1SERIES
1
031-3220
UG-492D/U BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead
Silver
Brass
50
PTFE
Not Rated
Bulkhead
Commercial
No
No
4
165
-65
No
BNC
Vis komprimeret visning (1 produkt)
Information om dele
Lignende dele
Request for quote (RFQ)
Amphenol RF
- 031-3220
Order number
031-3220
Sidste ændring
29.10.2020 11:50:35
Enhed
Nøgleord
Adapters
Klassifikationer
CNS
CNSERPBASE Object Properties