Browse
All Manufacturers
DA
DK
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
HARTING
Electric engineering, automation, process control engineering
Connector system
Connector component
Connector component (accessories)
0918540900258U - SEK STRAIN RELIEF CLAMP FE 40P BULK PACK
HARTING
...
Connector component (accessories)
0918540900258U - SEK STRAIN RELIEF CLAMP FE 40P BULK PACK
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HARTING 0918540900258U
Vertical Mode
Expand Table
Reset filters
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
GTIN
AAO663
Type of customs tariff number
AAZ849
Customs tariff number
CTN
1
0918540900258U
SEK STRAIN RELIEF CLAMP FE 40P BULK PACK
Strain relief clamp, Size: 40 poles
Strain relief clamp, Size: 40 poles
5713140216372
09 18 540 9002 58U
HARTING
42
5713140216372
TARIC
85389099
Vis komprimeret visning (1 produkt)
Information om dele
Lignende dele
Tilbehør
Request for quote (RFQ)
HARTING
- 0918540900258U
Order number
0918540900258U
Shorttext
Strain relief clamp, Size: 40 poles
Longtext
Strain relief clamp, Size: 40 poles
Sidste ændring
17.02.2025 13:44:52
Enhed
Nøgleord
BULK
Connector component
Connector system
Electric engineering
PACK
STRAIN RELIEF CLAMP
automation
process control engineering
Klassifikationer
CNS
CNSERPBASE Object Properties
Customs Tariff Number
85389099
Description long
Strain relief clamp, Size: 40 poles
Description short
Strain relief clamp, Size: 40 poles
GTIN-Code
5713140216372
Order Number
0918540900258U
CNSPHYPROP Physical Properties
ECLASS 14.0
27-44-02-92 Connector component (accessories)
Product type
SEK STRAIN RELIEF CLAMP FE 40P BULK PACK
GTIN
5713140216372
product article number of manufacturer
09 18 540 9002 58U
Manufacturer name
HARTING Technology Group
Manufacturer product description
Strain relief clamp, Size: 40 poles
Manufacturer product designation
Strain relief clamp, Size: 40 poles
Type of customs tariff number
TARIC
ECLASS 12.0
27-44-02-92 Connector component (accessories)
customs tariff number (TARIC)
85389099
Product type
SEK STRAIN RELIEF CLAMP FE 40P BULK PACK
GTIN
5713140216372
product article number of manufacturer
09 18 540 9002 58U
Manufacturer name
HARTING Technology Group
Manufacturer product description
Strain relief clamp, Size: 40 poles
Manufacturer product designation
Strain relief clamp, Size: 40 poles
Type of customs tariff number
TARIC
ETIM 10.0
EC002943 Accessories/spare parts for industrial connectors
Compare multiple parts
Add at least 2 products with
Sammenligning
Upload geometri
Add one more to start
Sammenlign (0/4)