Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Terminal block systems and system components
Hybrid terminal blocks
Hybrid terminal block
2017017 - HK 4-FS(8-2,8-0,8)
PHOENIX CONTACT
...
Hybrid terminal blocks
Hybrid terminal block
2017017 - HK 4-FS(8-2,8-0,8)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PHOENIX CONTACT 2017017
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
width
BAF016 [mm]
height
BAA020 [mm]
1
2017017
HK 4-FS(8-2,8-0,8)
Feed-through terminal block
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, 1st level connection left, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², connection method: Spade connection, mounting: NS 32, color: gray
Phoenix Contact GmbH & Co. KG
19
4017918052652
6.15
54
Vis komprimeret visning (1 produkt)
Information om dele
Lignende dele
Tilbehør
Request for quote (RFQ)
PHOENIX CONTACT
- 2017017
Order number
2017017
Shorttext
HK 4-FS(8-2,8-0,8)
Sidste ændring
24.01.2025 18:25:04
Enhed
Nøgleord
CONTACT
Electric engineering
Hybrid terminal block
Hybrid terminal blocks
Terminal block systems
automation
process control engineering
system components
Klassifikationer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-25-02-01 Hybrid terminal block
ECLASS 13.0
27-25-02-01 Hybrid terminal block
Yes
是
Yes
是
Flat plug-in connector
平面插塞连接器
Yes
是
gray
灰色
Screw connection
螺旋接头
V2
V2
Flat plug-in connector
平面插塞连接器
PA
PA
Yes
是
Yes
是