2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

21-7-3575

Expand Table
1/5
PREVIEW
Reference
REF
Material
MATERIAL
Finish
FINISH
A
A [mm]
B
B [mm]
C
C [mm]
D
D [mm]
K
K [mm]
LG
LG [mm]
Load rating
CN
E
E [mm]
F
F [mm]
H
H [mm]
G
G [mm]
weight
WEIGHT [g]
Link to PINET website
WEB
1
21-7-3575
304 stainless steel
raw
555.6
666.7
679.4
339.7
726.5
711.2
36
568.3
654
679.4
666.7
1500
https://webstore.pinet-industrie.com/en/products/26168-full-extension-ball-bearing-slide-3-pieces-front-disconnect-and-positive-lock.html
Vis komprimeret visning (1 produkt)
Order number21-7-3575
ShorttextFull extension ball-bearing slide (3 pieces), front disconnect and positive lock
Sidste ændring23.02.2024 14:10:56
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
Order Number21-7-3575
CNSPHYPROP Physical Properties
Add at least 2 products with