2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

280-763

Expand Table
1/5
Item-No.
BESTNR
WAGO eShop
INFODE
WAGO eShop
INFOEN
Level of detail
LOD
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Measured voltage
SPANNUNG [V]
Rated impulse voltage
BEMESSSTOSSSPG [kV]
Pollution degree
VERSCHMUTZGRAD
Current intensity
STROM [A]
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
Number of connection points
ANZAHLKLEMMSTEL
Number of potentials
ANZAHLPOTENTIAL
Color
FARBE
1
280-763
Info DE
Info EN
HIGH
0.08 - 2.5
28 - 14
8 - 9
400
6
3
10
28.00
17.00
73.00
4
2
gray
Vis komprimeret visning (1 konfigurerbart produkt)
Order number280-763
ShorttextTerminal block for pluggable modules, 4-pole, with 4-conductor terminal blocks, with marker carrier, with orange separator, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², CAGE CLAMP®
Sidste ændring17.03.2026 11:26:54
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
Order Number280-763
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with