2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 2902745

Expand Table
EN
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
width
BAF016 [mm]
height
BAA020 [mm]
1
2902745
ELR H51-IESSC-24DC500AC-9
Hybrid motor starter
Short-circuit-proof hybrid motor starter for reversing 3~ AC motors up to 550 V AC, with 24 V DC input, 9 A output current, emergency stop function, and adjustable overload shutdown. Can only be used with EM-RD adapter, EM-RI adapter or power distribution board.
Phoenix Contact GmbH & Co. KG
5
4046356673631
22.6
167.241339
Vis komprimeret visning (1 produkt)
Order number2902745
ShorttextELR H51-IESSC-24DC500AC-9
Sidste ændring24.01.2025 18:32:38
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-37-09-05 Motor starter combination
27-02-40-02 Engine starter

ECLASS 13.0

27-37-09-05 Motor starter combination
Screw connection螺旋接头
CLASS 1010级
No
Yes
No
No
Two-way starter双路起动机
No
ATEXATEX
DCDC
Screw connection螺旋接头
electronic switch电子开关
No
Yes
No
Yes
IP20IP20
27-02-40-02 Engine starter

ETIM 10.0

EC001037 Motor starter/motor starter combination

ETIM 9.0

EC001037 Motor starter/motor starter combination