2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 3033184

Expand Table
EN
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
width
BAF016 [mm]
height
BAA020 [mm]
1
3033184
STTBU 4-PV
Double-level terminal block
Double-level terminal block, with equipotential bonder, nom. voltage: 500 V, nominal current: 30 A, connection method: Spring-cage connection, Rated cross section: 4 mm², cross section: 0.08 mm² - 6 mm², connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.14 mm² - 6 mm², mounting: NS 35/7,5, NS 35/15, color: gray
Phoenix Contact GmbH & Co. KG
19
4046356148177
6.220308
80.94641
Vis komprimeret visning (1 produkt)
Order number3033184
ShorttextDouble-level terminal block
LongtextDouble-level terminal block, with equipotential bonder, nom. voltage: 500 V, nominal current: 30 A, connection method: Spring-cage connection, Rated cross section: 4 mm², cross section: 0.08 mm² - 6 mm², connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.14 mm² - 6 mm², mounting: NS 35/7,5, NS 35/15, color: gray
Sidste ændring24.01.2025 18:25:04
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
Description longDouble-level terminal block, with equipotential bonder, nom. voltage: 500 V, nominal current: 30 A, connection method: Spring-cage connection, Rated cross section: 4 mm², cross section: 0.08 mm² - 6 mm², connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.14 mm² - 6 mm², mounting: NS 35/7,5, NS 35/15, color: gray
Description shortDouble-level terminal block
GTIN-Code4046356148177
Order Number3033184
CNSPHYPROP Physical Properties

ECLASS 14.0

27-25-02-01 Hybrid terminal block
bridge shaft availableYes
Product typeSTTBU 4-PV
GTIN4046356148177
product article number of manufacturer3033184
Manufacturer namePhoenix Contact GmbH & Co. KG
number of clamping points2
Number of levels2
address of additional linkhttp://www.phoenixcontact.com/product/3033184
Power loss per pole, current-dependent [PlIp]1.020
Manufacturer product descriptionDouble-level terminal block, with equipotential bonder, nom. voltage: 500 V, nominal current: 30 A, connection method: Spring-cage connection, Rated cross section: 4 mm², cross section: 0.08 mm² - 6 mm², connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.14 mm² - 6 mm², mounting: NS 35/7,5, NS 35/15, color: gray
Manufacturer product designationDouble-level terminal block
Rated voltage (at DC)500
GLN of manufacturer4063151
hybrid connection technology availableYes
rated voltage (at AC)500
rated current at nominal cross-section [In]30
rated current at max. conductor cross-section [In36
type of actuation (1)Spring-cage connection
type of actuation (2)Screw connection
hybrid type of actuation availableYes
height80.94641
colorgray
depth55.5
Connection type (1)spring-cage connection
flammability rating of the insulating material (based on UL 94)V0
Connection type 2Screw connection
material of insulationPA
Levels internally bridgedYes
Closing plate requiredYes
width6.220308
Assembly typeTop-hat rail TH35

ECLASS 13.0

27-25-02-01 Hybrid terminal block
bridge shaft availableYes
Product typeSTTBU 4-PV
GTIN4046356148177
product article number of manufacturer3033184
Manufacturer namePhoenix Contact GmbH & Co. KG
number of clamping points2
Number of levels2
address of additional linkhttp://www.phoenixcontact.com/product/3033184
Power loss per pole, current-dependent [PlIp]1.020
Manufacturer product descriptionDouble-level terminal block, with equipotential bonder, nom. voltage: 500 V, nominal current: 30 A, connection method: Spring-cage connection, Rated cross section: 4 mm², cross section: 0.08 mm² - 6 mm², connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.14 mm² - 6 mm², mounting: NS 35/7,5, NS 35/15, color: gray
Manufacturer product designationDouble-level terminal block
Rated voltage (at DC)500
GLN of manufacturer4063151
hybrid connection technology availableYes
rated voltage (at AC)500
rated current at nominal cross-section [In]30
rated current at max. conductor cross-section [In36
type of actuation (1)Spring-cage connection
type of actuation (2)Screw connection
hybrid type of actuation availableYes
height80.94641
colorgray
depth55.5
Connection type (1)spring-cage connection
flammability rating of the insulating material (based on UL 94)V0
Connection type 2Screw connection
material of insulationPA
Levels internally bridgedYes
Closing plate requiredYes
width6.220308
Assembly typeTop-hat rail TH35