2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3461 - M5 x 8

Expand Table
EN
1/5
d2
DD2 [mm]
K
K [mm]
SW
SW [mm]
d1
DD1
DD1NDM [mm]
Length
L1 [mm]
1|M4 x 8
2|M5 x 8
3|M6 x 10
4|M8 x 12
7.0
2.8
2.5
M4
4
8
8.5
3.5
3.0
M5
5
8
10.0
4.0
4.0
M6
6
10
13.0
5.0
5.0
M8
8
12
Vis komprimeret visning (4 konfigurerbare produkter)
ShorttextCylinder low head cap screw
Sidste ændring26.02.2019 13:31:50
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties