Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 380
380A - FEMALE ADAPTOR
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 380
380A - FEMALE ADAPTOR
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
380A04003
Vertical Mode
Expand Table
Alle leverandørlande/regioner
Preferred catalog language
EN
Reset filters
1/5
CODE
LOD Level
LOD
Size
S
L [mm]
L1 [mm]
L2 [mm]
D1 [mm]
D2 [mm]
R [INCH]
Weight
W [g]
Material
MAT
Pressure Nominal
PN
Packaging Unit
PU [piece(s)]
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
380A02001
400
20 X ½"
71.5
54.5
15.5
46.0
22.0
1/2
40
Polypropylene
16
500
380A02002
400
20 X ¾"
74.5
54.0
19.0
46.0
22.0
3/4
40
Polypropylene
16
500
380A02501
400
25 X ½"
77.0
57.0
19.0
52.0
27.0
1/2
50
Polypropylene
16
360
380A02502
400
25 X ¾"
78.0
57.5
19.0
52.0
27.0
3/4
50
Polypropylene
16
360
380A02503
400
25 X 1"
79.0
57.5
20.5
52.0
27.0
1
60
Polypropylene
16
320
380A03201
400
32 X ½"
93.5
72.0
19.5
62.5
33.5
1/2
90
Polypropylene
16
220
380A03202
400
32 X ¾"
92.5
71.0
19.5
62.5
33.5
3/4
90
Polypropylene
16
220
380A03203
400
32 X 1"
93.5
72.0
20.5
62.5
33.5
1
100
Polypropylene
16
220
380A03204
400
32 X 1 ¼"
95.0
71.5
21.5
62.5
33.5
1 1/4
140
Polypropylene
16
150
380A03205
400
32 X 1 ½"
95.0
71.5
21.5
62.5
33.5
1 1/2
150
Polypropylene
16
150
380A04003
400
40 X 1"
113.0
88.0
23.0
78.0
41.0
1
170
Polypropylene
16
100
380A04004
400
40 X 1 ¼"
114.0
88.0
23.0
78.0
41.0
1 1/4
180
Polypropylene
16
100
380A04005
400
40 X 1 ½"
114.0
88.5
22.5
78.0
41.0
1 1/2
180
Polypropylene
16
100
380A05004
400
50 X 1 ¼"
118.5
92.5
23.5
91.0
51.0
1 1/4
210
Polypropylene
16
65
380A05005
400
50 X 1 ½"
119.0
92.5
24.0
91.0
51.0
1 1/2
210
Polypropylene
16
65
380A05006
400
50 X 2"
120.5
92.5
27.0
91.0
51.0
2
220
Polypropylene
16
65
380A06305
400
63 X 1 ½"
137.5
113.5
23.0
108.5
65.0
1 1/2
350
Polypropylene
16
45
380A06306
400
63 X 2"
140.0
112.5
26.5
108.5
65.0
2
360
Polypropylene
16
45
380A06307
400
63 X 2 ½"
142.5
110.5
31.0
108.5
65.0
2 1/2
380
Polypropylene
16
40
Vis komprimeret visning (31 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
ELYSEE
- 380A
Order number
380A04003
Shorttext
FEMALE ADAPTOR
Sidste ændring
25.03.2024 10:15:09
Enhed
Nøgleord
Compression Fittings
Epsilon
FEMALE ADAPTOR
Serie
Series
Klassifikationer
By BIM categories
BIM_FITTINGS Fittings
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
OmniClass 2006
23-60_00_00 23-60 00 00 General Purpose: Services
23-45_00_00 23-45 00 00 Sanitary, Laundry, and Cleaning Equipment
OmniClass
23-27 43 00 23-27 43 00 - Pipe Fittings
23-31 35 00 23-31 35 00 - Plumbing Tubing
Revit
RVT_METRICPLUMBINGFIXTURE (Metric) Plumbing Fixture
Uniclass2015
65_52_63 65 52 63 - Pipes and fittings