2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RU29001B

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Manufacturer product root
AAU732
Product type
AAO057
1
Cable release for reset 0.4 m for 3RU2 S00-S0
Cable release for reset 0.4 m for 3RU2 Size S00...S3 Simple, efficient and always up to date - SIRIUS modular system.
040892635379
3RU2900-1B
3RU29001B
Siemens
cable release with holder
SIRIUS
3RU29
Vis komprimeret visning (1 produkt)
Order number3RU29001B
ShorttextCable release for reset 0.4 m for 3RU2 S00-S0
LongtextCable release for reset 0.4 m for 3RU2 Size S00...S3 Simple, efficient and always up to date - SIRIUS modular system.
Sidste ændring19.08.2025 14:00:50
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
Description longCable release for reset 0.4 m for 3RU2 Size S00...S3 Simple, efficient and always up to date - SIRIUS modular system.
Description shortCable release for reset 0.4 m for 3RU2 S00-S0
GTIN-Code040892635379
Order Number3RU29001B
Type Code3RU29

ECLASS 14.0

27-37-15-92 Overload protection device (accessories)
Product type3RU29
GTIN4011209861152
product article number of manufacturer3RU2900-1B
Manufacturer nameSiemens AG
BrandSIRIUS
Manufacturer product rootSIRIUS
Manufacturer product descriptionCable release for reset 0.4 m for 3RU2 Size S00...S3
Manufacturer product designationcable release with holder
Compare multiple parts
Add at least 2 products with