Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
AirTAC
Pneumatic equipment
Valves
Three Or Above Ports Valve
4V100 Series (5/2 5/3 Way)
4V100 - Solenoid Valve
AirTAC
Pneumatic equipment
Valves
Three Or Above Ports Valve
4V100 Series (5/2 5/3 Way)
4V100 - Solenoid Valve
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
4V130CM5A
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Ordering code
MODEL
Valve type
VALVE
Port size
PORT
Voltage
U [V]
Electrical entry
TYPE
Thread type
TT
Port size
A
B [mm]
C [mm]
D [mm]
E [mm]
F [mm]
G [mm]
MODELX
PS
1
2
3
4
5
6
7
8
9
10
4V110M5A
Single solenoid 5/2 way
M5
AC220V
Terminal type
N/A
M5
27
14.7
0
14
21.2
0
4V110
M5
4V11006A
Single solenoid 5/2 way
06
AC220V
Terminal type
PT
1/8"
28
14.2
1
16
20.2
3
4V110
06
4V120M5A
Double solenoid 5/2 way
M5
AC220V
Terminal type
N/A
M5
27
57.7
0
14
64.3
0
4V120
M5
4V12006A
Double solenoid 5/2 way
06
AC220V
Terminal type
PT
1/8"
28
57.2
1
16
63.2
3
4V120
06
4V130CM5A
Double solenoid 5/3 way closed center
M5
AC220V
Terminal type
N/A
M5
27
57.7
0
14
64.3
0
4V130C
M5
4V130C06A
Double solenoid 5/3 way closed center
06
AC220V
Terminal type
PT
1/8"
28
57.2
1
16
63.2
3
4V130C
06
4V130EM5A
Double solenoid 5/3 way exhaust center
M5
AC220V
Terminal type
N/A
M5
27
57.7
0
14
64.3
0
4V130E
M5
4V130E06A
Double solenoid 5/3 way exhaust center
06
AC220V
Terminal type
PT
1/8"
28
57.2
1
16
63.2
3
4V130E
06
4V130PM5A
Double solenoid 5/3 way pressure center
M5
AC220V
Terminal type
N/A
M5
27
57.7
0
14
64.3
0
4V130P
M5
4V130P06A
Double solenoid 5/3 way pressure center
06
AC220V
Terminal type
PT
1/8"
28
57.2
1
16
63.2
3
4V130P
06
Vis komprimeret visning (10 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
AirTAC
- 4V100
Order number
4V130C-M5-A
Shorttext
Solenoid Valve
Sidste ændring
09.09.2025 07:40:36
Enhed
Nøgleord
Pneumatic equipment
Ports
Series
Solenoid Valve
Valves
valve
Klassifikationer
CNS
CNSERPBASE Object Properties