2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

40209024

Expand Table
1/5
TYPE
TYPE
Part number
CODE
Number of teeth
T
design
EXEC
Dp
DP [mm]
De
DE [mm]
Df flanges
DF [mm]
Dm Hub
DM [mm]
DI [mm]
F
F [mm]
L
L [mm]
d Ø Bore
D [mm]
Flange number
NF
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
12- 5M- 09F
40209012
12
1F
19.10
17.96
23
12.0
-
14.5
20.0
4
14
0.03
STEEL C45
14- 5M- 09F
40209014
14
1F
22.28
21.14
25
13.0
-
14.5
20.0
6
2
0.04
STEEL C45
15- 5M- 09F
40209015
15
1F
23.37
22.73
28
16.0
-
14.5
20.0
6
4
0.05
STEEL C45
16- 5M- 09F
40209016
16
1F
25.46
24.32
28
16.5
-
14.5
20.0
6
4
0.06
STEEL C45
18- 5M- 09F
40209018
18
1F
28.65
27.51
32
20.0
-
14.5
20.0
6
6
0.07
STEEL C45
20- 5M- 09F
40209020
20
1F
31.83
30.69
36
23.0
-
14.5
22.5
6
8
0.10
STEEL C45
21- 5M- 09F
40209021
21
1F
33.42
32.28
38
24.0
-
14.5
22.5
6
9
0.12
STEEL C45
22- 5M- 09F
40209022
22
1F
35.01
33.87
39
25.5
-
14.5
22.5
6
15
0.13
STEEL C45
24- 5M- 09F
40209024
24
1F
38.20
37.06
42
27.0
-
14.5
22.5
6
13
0.15
STEEL C45
26- 5M- 09F
40209026
26
1F
41.38
40.24
44
30.0
-
14.5
22.5
6
12
0.18
STEEL C45
28- 5M- 09F
40209028
28
1F
44.56
43.42
48
30.5
-
14.5
22.5
6
11
0.21
STEEL C45
30- 5M- 09F
40209030
30
1F
47.75
46.60
51
35.0
-
14.5
22.5
6
16
0.25
STEEL C45
32- 5M- 09F
40209032
32
1F
50.93
49.79
54
38.0
-
14.5
22.5
8
18
0.28
STEEL C45
36- 5M- 09F
40209036
36
1F
57.30
56.16
60
38.0
-
14.5
22.5
8
21
0.33
STEEL C45
40- 5M- 09F
40209040
40
1F
63.66
62.52
71
38.0
-
14.5
22.5
8
25
0.42
STEEL C45
44- 5M- 09
40209044
44
3
70.03
68.89
-
38.0
54
14.5
25.5
8
-
0.17
Aluminum
48- 5M- 09
40209048
48
3
76.39
75.25
-
45.0
61
14.5
25.5
8
-
0.18
Aluminum
Vis komprimeret visning (19 produkter)
ShorttextHTD timing pulleys with pilot bore
Sidste ændring05.08.2024 16:01:06
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
Type Code40209024
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with