2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

41430040

Expand Table
1/5
TYPE
TYPE
Part number
CODE
Number of teeth
T
design
EXEC
Taper bush
BUSH
Max bore
BM
Dp
DP [mm]
De
DE [mm]
Df flanges
DF
Dm Hub
DM [mm]
Di
DI [mm]
F
F [mm]
S
S [mm]
P
P [mm]
Flange number
NF
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
TL 22- ВМ- 30
41430022
22
2F
1008
25
56.02
54.65
60
-
37
38
22
16
53
0.33
STEEL C45
TL 24- ВМ- 30
41430024
24
2F
1108
28
61.12
59.75
66
-
44
38
22
16
69
0.40
STEEL C45
TL 26- ВМ- 30
41430026
26
2F
1108
28
66.21
64.85
70
-
44
38
22
16
61
0.45
STEEL C45
TL 28- ВМ- 30
41430028
28
2F
1210
32
71.30
70.08
75
-
50
38
25
13
79
0.50
STEEL C45
TL 30- ВМ- 30
41430030
30
1F
1615
42
76.39
75.13
82.5
-
-
38
38
-
73
0.55
STEEL C45
TL 32- ВМ- 30
41430032
32
1F
1615
42
81.49
80.16
87
-
-
38
38
-
76
0.60
STEEL C45
TL 34- ВМ- 30
41430034
34
1F
1615
42
86.58
85.22
91
-
-
38
38
-
66
0.80
STEEL C45
TL 36- 8М- 30
41430036
36
1F
1615
42
91.57
90.30
97
-
-
38
38
-
68
1.00
STEEL C45
TL 38- ВМ- 30
41430038
38
1F
1615
42
96.77
95.39
102
-
-
38
38
-
70
1.10
STEEL C45
TL 40- 8М- 30
41430040
40
1F
1615
42
101.86
100.49
106
-
-
38
38
-
77
1.34
STEEL C45
TL 44- ВМ- 30
41430044
44
2F
2012
50
112.05
110.67
120
-
86
38
32
6
75
1.30
STEEL C45
TL 48- ВМ- 30
41430048
48
2F
2012
50
122.23
120.86
128
-
90
38
32
6
78
1.80
STEEL C45
TL 56- ВМ- 30
41430056
56
2F
2012
50
142.60
141.23
150
-
110
38
32
6
85
3.80
STEEL C45
TL 64- ВМ- 30
41430064
64
5F
2517
60
162.97
161.60
168
125
-
38
45
7
90
4.30
STEEL C45
TL 72- ВМ- 30
41430072
72
6F
2517
60
183.35
181.97
192
125
158
38
45
7
97
4.40
STEEL C45
TL 80- 8М- 30
41430080
80
7
2517
60
203.72
202.35
-
125
180
38
45
7
-
4.65
CAST-IRON
TL 90- ВМ-30
41430090
90
7
2517
60
229.18
227.81
-
125
204
38
45
7
-
5.80
CAST-IRON
TL 112-8М- 30
41430112
112
7
2517
60
285.21
283.83
-
125
254
38
45
7
-
6.20
CAST-IRON
Vis komprimeret visning (21 produkter)
ShorttextHTD taper lock timing pulleys "phosphated"
Sidste ændring05.08.2024 16:01:06
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
Type Code41430040
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with