2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

40430040

Expand Table
1/5
TYPE
TYPE
Part number
CODE
Number of teeth
T
design
EXEC
Dp
DP [mm]
De
DE [mm]
Df flanges
DF [mm]
Dm Hub
DM [mm]
DI [mm]
F
F [mm]
L
L [mm]
d Ø Bore
D [mm]
Flange number
NF
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
22- 8M- 30F
40430022
22
1F
56.02
54.65
60
43
-
38
48
12
53
0.75
STEEL C45
24- 8M- 30F
40430024
24
1F
61.12
59.75
66
45
-
38
48
12
69
0.90
STEEL C45
26- 8M- 30F
40430026
26
1F
66.21
64.85
70
48
-
38
48
12
61
1.10
STEEL C45
28- 8M- 30F
40430028
28
1F
71.30
70.08
75
50
-
38
48
15
79
1.20
STEEL C45
30- 8M- 30F
40430030
30
1F
76.39
75.13
82.5
55
-
38
48
15
73
1.32
STEEL C45
32- 8M- 30F
40430032
32
1F
81.49
80.16
87
60
-
38
48
15
76
1.55
STEEL C45
34- 8M- 30F
40430034
34
1F
86.58
85.22
91
66
-
38
48
15
66
1.80
STEEL C45
36- 8M- 30F
40430036
36
1F
91.67
90.30
97
70
-
38
48
15
68
2.10
STEEL C45
38- 8M- 30F
40430038
38
1F
96.77
95.39
102
75
38
48
15
70
2.30
STEEL C45
40- 8M- 30F
40430040
40
1F
101.86
100.49
106
75
-
38
48
15
77
2.47
STEEL C45
44- 8M- 30F
40430044
44
1F
112.05
110.67
120
75
-
38
48
15
75
2.95
STEEL C45
48- 8M- 30F
40430048
48
1F
122.23
120.86
128
75
-
38
48
15
78
3.30
STEEL C45
56- 8M- 30F
40430056
56
2F
142.60
141.23
150
90
116
38
48
15
85
4.02
STEEL C45
64- 8M- 30F
40430064
64
2F
162.97
161.60
168
90
137
38
48
15
90
4.60
STEEL C45
72- 8M- 30F
40430072
72
2F
183.35
181.97
192
95
158
38
48
15
97
5.41
STEEL C45
80- 8M- 30
40430080
80
3
203.72
202.35
-
100
180
38
48
15
-
5.23
CAST-IRON
90- 8M- 30
40430090
90
3
229.18
227.81
-
100
204
38
48
15
-
6.42
CAST-IRON
112- 8M- 30
40430112
112
4
285.21
283.83
-
100
254
38
48
18
-
8.12
CAST-IRON
Vis komprimeret visning (21 produkter)
ShorttextHTD timing pulleys with pilot bore
Sidste ændring05.08.2024 16:01:06
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with