Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Amphenol RF
Adapters
HD-BNC Adapters
HD-BNC to HD-BNC Adapters
APH-HDBNCP-J
Amphenol RF
Adapters
HD-BNC Adapters
HD-BNC to HD-BNC Adapters
APH-HDBNCP-J
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
APH-HDBNCP-J
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Description
DESC
Body Finish
BF
Body Material
BM
Impedance
IMPEDANCE
Insulator Material
IM
IP Rating
IPR
Operating Level
OL
Isolated
ISOLATED
Low PIM
LPIM
Frequency Max
FMAX
Temp Max
TMAX
Temp Min
TMIN
Non-Magnetic
NM
Adapter Side 1 Series
AS1SERIES
Adapter Side 1 Style
AS1STYLE
Adapter Side 2 Series
AS2SERIES
1
APH-HDBNCP-J
HD-BNC Plug to HD-BNC Jack Adapter 75 Ohm Straight
Nickel
Brass
75
PTFE
Not Rated
Commercial
No
No
4
165
-65
No
HD-BNC
Jack
HD-BNC
Vis komprimeret visning (1 produkt)
Information om dele
Lignende dele
Request for quote (RFQ)
Amphenol RF
- APH-HDBNCP-J
Order number
APH-HDBNCP-J
Sidste ændring
29.10.2020 12:25:04
Enhed
Nøgleord
Adapters
Klassifikationer
CNS
CNSERPBASE Object Properties
Order Number
APH-HDBNCP-J