2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BNK01-GE5E

Expand Table
EN
1/5
Code
CODE
Types of
TYPE2
Outer ring material
MAT1
Heat treatment
RCL1
Inner ring material
MAT2
rechuli2
RCL2
Bearing specifications
TYPE
Bearing specifications
TYPE1
d
DD [mm]
D
D [mm]
B
B [mm]
C
C [mm]
a
AA
dongkn(KN)
DKN
jingkn(KN)
JKN
Weight (kg)
MG
1|BNK01-GE5E
BNK01
Normal series outer ring single slit type
Bearing steel
Quenching
Bearing steel
Quenching
GE5E
5
14
6
4
13
3.4
17
0.0038
Vis komprimeret visning (1 konfigurerbart produkt)
ShorttextRadial spherical plain bearings ??¨¨ Normal series (GE...ES/GE...ES-2RS) ??¨¨Outer ring single slit type
Sidste ændring25.11.2025 10:51:27
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties