2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

C-ENXBE13P1SB

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Insert Size
IS
Gender
GENDER
Enviromental Sealing
ES
Insert Arrangement
IA
Insert Keying
IK
Contacts
CONTACTS
Insert Material
IM
Seal and Grommet Material
SGM
1
C-ENXBE13P1SB
C-ENX B Size Insert, Socket, Enviromental, Interfacial Seal and Rear Grommet, 6X Size 20 Contacts, 4X Size 16 Contacts, 2X Size 12 Contacts, 1X Size 5 Power Contact, Key Code B
B, large size
Socket
Enviromental, interfacial seal and rear grommet
6x size 20 contacts, 4x size 16 contacts, 2x size 12 contacts, 1x size 5 power contact
Key code B
Contacts not included
High grade thermoplastic
Fluorosilicone elastomer
Vis komprimeret visning (1 produkt)
Order numberC-ENXBE13P1SB
Sidste ændring16.07.2025 14:31:44
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties