Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Conveyors
CVGWE - Flat Belt Conveyors - With Meandering Prevention Crosspiece, Centered Drive, 3-Slot Frame, Dia. 50 - CE Compliant For Europe
Misumi
...
CVGWE - Flat Belt Conveyors - With Meandering Prevention Crosspiece, Centered Drive, 3-Slot Frame, Dia. 50 - CE Compliant For Europe
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CVGWE-50-385-6-TA230-IM-12.5-H-A
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Type Selection
TYPE
B 1mm Increment
B [mm]
L 5mm Increment
L [mm]
Motor Output
MO [W]
Motor Voltage
MV [V]
Motor Specification
MS
Gear Head Ratio
MGHR
Belt Specification
BS
Motor Maker Selection
MOM
Drive Section
ALT2
MP 1mm Increment
MP [mm]
Additional Counterbored Holes
ALT3
FYA 5mm Increment
FYA [mm]
1
CVGWE-50-385-6-TA230-IM-12.5-H-A
CVGWE
50
385
6
TA230 Single-Phase (Intl Standard)
IM (Induction Motor)
12.5
H (General Purpose, Green, Standard Belt)
A (Panasonic Motor)
Not applicable
0
w/o Additional Counterbored Holes
0
Vis komprimeret visning (1 konfigurerbart produkt)
Information om dele
Lignende dele
Request for quote (RFQ)
Misumi
- CVGWE
Shorttext
Flat Belt Conveyors - With Meandering Prevention Crosspiece, Centered Drive, 3-Slot Frame, Dia. 50 - CE Compliant For Europe
Sidste ændring
25.04.2022 01:48:14
Enhed
Nøgleord
Centered
Compliant
Conveyors
Crosspiece
Drive
Europe
Flat Belt
Frame
Meandering
Prevention
metric
Klassifikationer
CNS
CNSERPBASE Object Properties