2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

E-GCBSST5-8

Expand Table
EN
1/5
Part No.
PN
Type
TYPE
M
M
L
L [mm]
MxP (Coarse Thread)
MP
B
B [mm]
E (max)
E [mm]
t (max)
TT [mm]
A (max)
A [mm]
r
RR [mm]
1
2
3
4
5
6
E-GCBSST3-6
E-GCBSST
3
6
3x0.5
2.0
2.0
1.5
5.5
0.1 or More
E-GCBSST4-6
E-GCBSST
4
6
4x0.7
2.5
2.8
2.3
7.0
0.2 or More
E-GCBSST5-8
E-GCBSST
5
8
5x0.8
3.0
3.5
2.7
8.5
0.2 or More
E-GCBSST6-10
E-GCBSST
6
10
6x1.0
4.0
4.0
3.0
10.0
0.25 or More
E-GCBSST8-16
E-GCBSST
8
16
8x1.25
5.0
5.0
3.8
13.0
0.4 or More
E-GCBSST10-16
E-GCBSST
10
16
10x1.5
7.0
6.0
4.5
16.0
0.4 or More
Vis komprimeret visning (6 konfigurerbare produkter)
ShorttextEconomy Low Head Hexagon Socket Cap Screws Stainless
Sidste ændring20.08.2025 00:35:40
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties