2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

GUTBT3-2-6

Expand Table
EN
1/5
Part No.
PN
Type
TYPE
Material
MAT
M
M
l
LL [mm]
L
L [mm]
A
A [mm]
E
E [mm]
B
B [mm]
d
DD [mm]
t max.
TT [mm]
1
2
3
4
5
6
7
GUTBT2-2.5-4
GUTBT
JIS SUSXM7
2
2.5
4
3.8
1.3
1.3
1.5
1.0
GUTBT2.5-3-6
GUTBT
JIS SUSXM7
2.5
3.0
6
4.5
1.6
1.5
1.7
1.3
GUTBT3-2-6
GUTBT
JIS SUSXM7
3
2.0
6
5.5
2.0
2.0
2.2
1.5
GUTBT4-3-6
GUTBT
JIS SUSXM7
4
3.0
6
7.0
2.8
2.5
3.0
2.3
GUTBT5-6-12
GUTBT
JIS SUSXM7
5
6.0
12
8.5
3.5
3.0
3.9
2.7
GUTBT6-4-8
GUTBT
JIS SUSXM7
6
4.0
8
10.0
4.0
4.0
4.5
3.0
GUTBT8-5-10
GUTBT
JIS SUSXM7
8
5.0
10
13.0
5.0
5.0
6.3
3.8
Vis komprimeret visning (7 konfigurerbare produkter)
ShorttextCover Bolts - Low Head Type
Sidste ændring29.11.2024 04:24:19
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties