2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

JWM010USH1

Expand Table
EN
1/5
Speed
SPEED
Stroke
STROKE [mm]
Bellows
B
Type end fitting
TEF
Clevis Mounting Adapter
CMA
LS Counter
LSC
Internal LS
ILS
Potentiometer
P
Rotary Encoder
RE
Input Option
IO
1
H
100
No
Screw Shaft End
No
No
No
No
No
No
Vis komprimeret visning (1 konfigurerbart produkt)
ShorttextMachine Screw Type
Sidste ændring23.07.2025 07:40:57
Enhed