2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K0709.201

Expand Table
EN
1/5
Forhåndsvisning af billede
PREVIEWPERLINE
Order No.
BESTKIPPUSA
version
AUSF
thread
D [mm]
diameter
D1 [mm]
~ length
L [mm]
thread length
L1 [mm]
Length
L2 [mm]
Length
L3 [mm]
Length
L4 [mm]
width across flats
SW [mm]
width across flats
SW1 [mm]
radial offset compensation X max.
RV [mm]
permissible tensile and pressure load max.
ZZD [kN]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
K0709.06
Internal thread
M 6
21.0
37.5
11.0
14
9.0
18.0
19
10
0.6
2.5
0.0450
Infotext
Yes
4059245176168
K0709.08
Internal thread
M 8
26.0
45.0
13.5
17
11.5
22.5
24
13
0.7
4.5
0.0890
Infotext
Yes
4059245176182
K0709.10
Internal thread
M 10
30.0
56.2
15.0
20
16.0
29.0
27
17
0.7
6.5
0.1550
Infotext
Yes
4059245176205
K0709.101
Internal thread
M 10 x 1,25
30.0
56.2
15.0
20
16.0
29.0
27
17
0.7
6.5
0.1598
Infotext
Yes
4059245176212
K0709.12
Internal thread
M 12
32.5
66.7
17.5
25
17.0
34.0
30
19
0.8
10.0
0.2200
Infotext
Yes
4059245176243
K0709.121
Internal thread
M 12 x 1,25
32.5
66.7
17.5
25
17.0
34.0
30
19
0.8
10.0
0.2228
Infotext
Yes
4059245176250
K0709.16
Internal thread
M 16
39.0
83.0
22.0
30
23.0
42.0
36
24
1.0
18.0
0.4044
Infotext
Yes
4059245176281
K0709.161
Internal thread
M 16 x 1,5
39.0
83.0
22.0
30
23.0
42.0
36
24
1.0
18.0
0.4004
Infotext
Yes
4059245176298
K0709.20
Internal thread
M 20
44.0
93.5
25.0
35
23.5
45.5
41
30
1.0
30.0
0.6095
Infotext
Yes
4059245176328
K0709.201
Internal thread
M 20 x 1,5
44.0
93.5
25.0
35
23.5
45.5
41
30
1.0
30.0
0.6007
Infotext
Yes
4059245176335
K0709.0614
External thread
M 6
21.0
37.5
11.0
14
9.0
18.0
19
10
0.6
2.5
0.0437
Infotext
Yes
4059245176175
K0709.0817
External thread
M 8
26.0
45.0
13.5
17
11.5
22.5
24
13
0.7
4.5
0.0853
Infotext
Yes
4059245176199
K0709.1020
External thread
M 10
30.0
56.2
16.0
20
16.0
29.0
27
17
0.7
6.5
0.1407
Infotext
Yes
4059245176229
K0709.10201
External thread
M 10 x 1,25
30.0
56.2
16.0
20
16.0
29.0
27
17
0.7
6.5
0.1474
Infotext
Yes
4059245176236
K0709.1225
External thread
M 12
32.5
66.7
21.0
25
17.0
34.0
30
19
0.8
10.0
0.2085
Infotext
Yes
4059245176267
K0709.12251
External thread
M 12 x 1,25
32.5
66.7
21.0
25
17.0
34.0
30
19
0.8
10.0
0.2086
Infotext
Yes
4059245176274
K0709.1630
External thread
M 16
39.0
83.0
25.0
30
23.0
42.0
36
24
1.0
18.0
0.3840
Infotext
Yes
4059245176304
K0709.16301
External thread
M 16 x 1,5
39.0
83.0
25.0
30
23.0
42.0
36
24
1.0
18.0
0.3861
Infotext
Yes
4059245176311
Vis komprimeret visning (20 produkter)
Order numberK0709.201
ShorttextQuick-fit couplings with radial offset compensation
Sidste ændring14.03.2025 12:18:50
Enhed

Klassifikationer

By Functionality

BYFUNC_COUPLING Coupling

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-13-17-10 Ejector quick connect (standardized tool parts, tool and die)