2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K2016.0806

Expand Table
EN
1/5
Forhåndsvisning af billede
PREVIEWPERLINE
Order No.
BESTKIPP [mm]
Slot width
NUTB [mm]
Product type
PRODUKTT
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. Kipp
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
K2016.0806
8
für Aluminiumprofil Typ I
0.0380
Infotext
Yes
73269086
4059245821358
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Vis komprimeret visning (1 produkt)
Order numberK2016.0806
ShorttextSlot key direct connectors Type I
Sidste ændring04.09.2025 12:57:21
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties