2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ABS Safety LADDWALL-2

Expand Table
EN
1/5
PREVIEW
Artikelnummer
ARTIKELID
Artikelbezeichnung
ARTIKELBEZ
Description long
LANGTEXTDE
Hinweis Draw
DRAWTEXT
Hinweis Docu
DOCUTEXT
Link zur Planungsapp
PLANURL
Produktdetailseite
MANURL
Endkundenpreis
UVPEUR [EUR]
Anwendungsbereich
ANWENDUNG
1
2
LADDWALL-2
ABS LaddWall
Ladder safety device for pemanent fixture to face of buildings For interior and exterior use Prevents tilting or slipping Rung length 280 mm Rung depth87 mm Mounting material according to the substructure (not included)
It's that easy and simple: Plan your flat roof with "PLAN" by ABS Safety. Get more information about our free digital tools.
Fall protection must be documented and maintained once a year. Use „ABS Docu“ to create an error-free documentation.
https://apps.absturzsicherung.de/hub/services
https://www.absturzsicherung.de/produkte/abs-laddwall.html
59.44
Vertical Lifeline/Ladder
LADDWALL-2
ABS LaddWall
Ladder safety device for pemanent fixture to face of buildings For interior and exterior use Prevents tilting or slipping Rung length 280 mm Rung depth87 mm Mounting material according to the substructure (not included)
It's that easy and simple: Plan your flat roof with "PLAN" by ABS Safety. Get more information about our free digital tools.
Fall protection must be documented and maintained once a year. Use „ABS Docu“ to create an error-free documentation.
https://apps.absturzsicherung.de/hub/services
https://www.absturzsicherung.de/produkte/abs-laddwall.html
59.44
Vertical Lifeline/Ladder
Vis komprimeret visning (2 produkter)
Order numberLADDWALL-2
ShorttextABS LaddWall
Sidste ændring06.10.2025 08:14:53
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties