2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LF07AE-D100-M16-L50

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
Base material
BM
Base color
BC
Screw material
SM
Screw surface treatment
SST
Rubber pad material
RPM
Rubber pad color
RPC
D
D [mm]
M
M [mm]
L
L [mm]
H
H [mm]
F
F [mm]
h1
H1 [mm]
h2
H2 [mm]
d
DD [mm]
S
S [mm]
Vertical bearing
VB [kg]
INFOTEXT
INFOTEXT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LF07AE-D80-M8-L50
LF07AE
PA
Black
S45C
Nickeling
Rubber
Black
80
8
50
28
55
8
6.5
10
14
800
website
LF07AE-D80-M8-L100
LF07AE
PA
Black
S45C
Nickeling
Rubber
Black
80
8
100
28
55
8
6.5
10
14
800
website
LF07AE-D80-M10-L50
LF07AE
PA
Black
S45C
Nickeling
Rubber
Black
80
10
50
28
55
7
8.0
10
17
800
website
LF07AE-D80-M10-L100
LF07AE
PA
Black
S45C
Nickeling
Rubber
Black
80
10
100
28
55
7
8.0
10
17
800
website
LF07AE-D80-M12-L50
LF07AE
PA
Black
S45C
Nickeling
Rubber
Black
80
12
50
28
55
8
10.0
10
19
800
website
LF07AE-D80-M12-L100
LF07AE
PA
Black
S45C
Nickeling
Rubber
Black
80
12
100
28
55
8
10.0
10
19
800
website
LF07AE-D100-M16-L50
LF07AE
PA
Black
S45C
Nickeling
Rubber
Black
100
16
50
33
73
10
13.0
11
24
1200
website
LF07AE-D100-M16-L100
LF07AE
PA
Black
S45C
Nickeling
Rubber
Black
100
16
100
33
73
10
13.0
11
24
1200
website
LF07AE-D100-M16-L150
LF07AE
PA
Black
S45C
Nickeling
Rubber
Black
100
16
150
33
73
10
13.0
11
24
1200
website
LF07AE-D100-M20-L50
LF07AE
PA
Black
S45C
Nickeling
Rubber
Black
100
20
50
33
73
13
16.0
11
30
1200
website
LF07AE-D100-M20-L100
LF07AE
PA
Black
S45C
Nickeling
Rubber
Black
100
20
100
33
73
13
16.0
11
30
1200
website
LF07AE-D100-M20-L150
LF07AE
PA
Black
S45C
Nickeling
Rubber
Black
100
20
150
33
73
13
16.0
11
30
1200
website
LF07AE-D100-M24-L50
LF07AE
PA
Black
S45C
Nickeling
Rubber
Black
100
24
50
33
73
16
19.0
11
36
1200
website
LF07AE-D100-M24-L100
LF07AE
PA
Black
S45C
Nickeling
Rubber
Black
100
24
100
33
73
16
19.0
11
36
1200
website
LF07AE-D100-M24-L150
LF07AE
PA
Black
S45C
Nickeling
Rubber
Black
100
24
150
33
73
16
19.0
11
36
1200
website
Vis komprimeret visning (15 produkter)
ShorttextPA type foot cup - left and right adjustment type
Sidste ændring19.03.2025 09:16:21
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties