Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
YIHEDA
yhd_fa
E2-Linear Bushings
LMR31_82 - Flanged linear bearing/Lengthened double liner type
YIHEDA
yhd_fa
E2-Linear Bushings
LMR31_82 - Flanged linear bearing/Lengthened double liner type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LMR52-d16
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
code
CODE
Types of
TYPE
Types of
TYPR
Shaft material(National standard)
MAT1
Shaft material(quite)
MAT2
Bushing hardness
HAR
Bushing surface Preparation
SUR
Ball material
MAT3
Cage material
MAT4
Seal ring material
MAT5
Ambient temperature
AMB
d
DD [mm]
d tolerance
DDTOL
D
D [mm]
D tolerance
DTOL
L
L [mm]
1
|
LMR31-d10
2
|
LMR32-d10
3
|
LMR41-d10
4
|
LMR42-d10
5
|
LMR51-d16
6
|
LMR52-d16
7
|
LMR61-d10
8
|
LMR62-d10
9
|
LMR71-d10
10
|
LMR72-d10
11
|
LMR81-d16
12
|
LMR82-d16
LMR31
Guided
Round flange type
GCr15
SUJ2
56HRC~
--
GCr15
Resin
Nitrile rubber
-15~80℃
10
0/-0.012
23
0/-0.016
82
LMR32
Guided
Round flange type
GCr15
SUJ2
56HRC~
Electroless nickel plating
GCr15
Resin
Nitrile rubber
-15~80℃
10
0/-0.012
23
0/-0.021
82
LMR41
Guided
Method blue type
GCr15
SUJ2
56HRC~
--
GCr15
Resin
Nitrile rubber
-15~80℃
10
0/-0.012
23
0/-0.016
82
LMR42
Guided
Method blue type
GCr15
SUJ2
56HRC~
Electroless nickel plating
GCr15
Resin
Nitrile rubber
-15~80℃
10
0/-0.012
23
0/-0.021
82
LMR51
Guided
Opposite flange type
GCr15
SUJ2
56HRC~
--
GCr15
Resin
Nitrile rubber
-15~80℃
16
0/-0.015
32
0/-0.019
105
LMR52
Guided
Opposite flange type
GCr15
SUJ2
56HRC~
Electroless nickel plating
GCr15
Resin
Nitrile rubber
-15~80℃
16
0/-0.015
32
0/-0.025
105
LMR61
Lengthened guided
Round flange type
GCr15
SUJ2
56HRC~
--
GCr15
Resin
Nitrile rubber
-15~80℃
10
0/-0.012
23
0/-0.016
82
LMR62
Lengthened guided
Round flange type
GCr15
SUJ2
56HRC~
Electroless nickel plating
GCr15
Resin
Nitrile rubber
-15~80℃
10
0/-0.012
23
0/-0.021
82
LMR71
Lengthened guided
Method blue type
GCr15
SUJ2
56HRC~
--
GCr15
Resin
Nitrile rubber
-15~80℃
10
0/-0.012
23
0/-0.016
82
LMR72
Lengthened guided
Method blue type
GCr15
SUJ2
56HRC~
Electroless nickel plating
GCr15
Resin
Nitrile rubber
-15~80℃
10
0/-0.012
23
0/-0.021
82
LMR81
Lengthened guided
Opposite flange type
GCr15
SUJ2
56HRC~
--
GCr15
Resin
Nitrile rubber
-15~80℃
16
0/-0.015
32
0/-0.019
105
LMR82
Lengthened guided
Opposite flange type
GCr15
SUJ2
56HRC~
Electroless nickel plating
GCr15
Resin
Nitrile rubber
-15~80℃
16
0/-0.015
32
0/-0.025
105
Vis komprimeret visning (12 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
YIHEDA
- LMR31_82
Shorttext
Flanged linear bearing/Lengthened double liner type
Sidste ændring
25.11.2025 10:51:25
Enhed
Nøgleord
Automation
Bushings
Double
Electronic
Factory
Gallery
Parts
flanged linear
liner
type
Klassifikationer
CNS
CNSERPBASE Object Properties
Type Code
LMR52-d16