2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Black Nylon Wheel Swivel Caster LPA-POA-50-P22-G

Expand Table
EN
1/5
WINCO PARTNUMBER
PARTNUMBER
wheel Ø
RADDRM [mm]
wheel width
RADBR [mm]
load capacity
TF1 [kg]
bearing type
LART
overall height
GESHO [mm]
plate size
PLGR [mm]
bolt hole spacing
SCHENT [mm]
bolt hole Ø
SLDRM [mm]
swivel lead
AUSL [mm]
tread & tire hardness
REHAERTE [°Shore D]
temperature range from
TEMPV [°C]
temperature range to
TEMPB [°C]
US-Customs Tariff Number
CTN
ROHS
Product details
INFOWINCO
1
2
3
4
LPA-POA-50-P22-G-FI
50
18
75
Gleitlager
71
60 x 60
38x38/48x48
6,2
25
70° Shore D
-25
80
YES
Product details
LPA-POA-50-P22-G
50
18
75
Gleitlager
71
60 x 60
38x38/48x48
6,2
25
70° Shore D
-25
80
YES
Product details
LPA-POA-75-P22-G-FI
75
23
75
Gleitlager
100
60 x 60
38x38/48x48
6,2
29
70° Shore D
-25
80
YES
Product details
LPA-POA-75-P22-G
75
23
75
Gleitlager
100
60 x 60
38x38/48x48
6,2
29
70° Shore D
-25
80
YES
Product details
Vis komprimeret visning (4 produkter)
Order numberLPA-POA-50-P22-G
ShorttextLight duty swivel castor with top plate fitting with nylon wheel
Sidste ændring19.12.2025 09:24:19
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties