Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
JW Winco
3.0 Machine parts
3.10 Rolling, transporting with casters and wheels
Light Duty Casters
LPA-VPA
LPA-VPA - Light duty swivel castor with top plate fitting, wheel with solid rubber tyres, with synthetic rim
JW Winco
...
LPA-VPA
LPA-VPA - Light duty swivel castor with top plate fitting, wheel with solid rubber tyres, with synthetic rim
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Gray Rubber Wheel Swivel Caster LPA-VPA-50-P22-K
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
WINCO PARTNUMBER
PARTNUMBER
wheel Ø
RADDRM [mm]
tread width
RADBR [mm]
load capacity
TF1 [kg]
bearing type
LART
overall height
GESHO [mm]
plate size
PLGR [mm]
bolt hole spacing
SCHENT [mm]
bolt hole Ø
SLDRM [mm]
swivel lead
AUSL [mm]
tread & tire hardness
REHAERTE [°Shore A]
temperature range from
TEMPV [°C]
temperature range to
TEMPB [°C]
US-Customs Tariff Number
CTN
ROHS
Product details
INFOWINCO
1
2
3
4
5
6
7
8
9
10
LPA-VPA-100-P22-G-FI
100
25
70
Gleitlager
123
60 x 60
38x38/48x48
6,2
33
80° Shore A
-20
60
YES
Product details
LPA-VPA-100-P22-G
100
25
70
Gleitlager
123
60 x 60
38x38/48x48
6,2
33
80° Shore A
-20
60
YES
Product details
LPA-VPA-50-P22-G-FI
50
18
40
Gleitlager
71
60 x 60
38x38/48x48
6,2
25
80° Shore A
-20
60
YES
Product details
LPA-VPA-50-P22-G
50
18
40
Gleitlager
71
60 x 60
38x38/48x48
6,2
25
80° Shore A
-20
60
YES
Product details
LPA-VPA-50-P22-K
50
18
40
Kugellager
71
60 x 60
38x38/48x48
6,2
25
80° Shore A
-20
60
YES
Product details
LPA-VPA-75-P22-G-FI
75
25
60
Gleitlager
100
60 x 60
38x38/48x48
6,2
29
80° Shore A
-20
60
YES
Product details
LPA-VPA-75-P22-G
75
25
60
Gleitlager
100
60 x 60
38x38/48x48
6,2
29
80° Shore A
-20
60
YES
Product details
LPA-VPA-75-P22-K-FI
75
25
60
Kugellager
100
60 x 60
38x38/48x48
6,2
29
80° Shore A
-20
60
YES
Product details
LPA-VPA-75-P22-K
75
25
60
Kugellager
100
60 x 60
38x38/48x48
6,2
29
80° Shore A
-20
60
YES
Product details
LPA-VPA-50-P22-K-FI
50
18
40
Kugellager
71
60 x 60
38x38/48x48
6,2
25
80° Shore A
-20
60
YES
Product details
Vis komprimeret visning (10 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
JW Winco
- LPA-VPA
Order number
LPA-VPA-50-P22-K
Shorttext
Light duty swivel castor with top plate fitting, wheel with solid rubber tyres, with synthetic rim
Sidste ændring
19.12.2025 09:24:21
Enhed
Nøgleord
Casters
Fitting
Light duty
Machine parts
Rim
Rolling
Wheels
solid rubber
swivel castor
synthetic
top plate
transporting
tyres
wheel
Klassifikationer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties