2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

153503 LRLL-1/8-QS-8

Expand Table
EN
1/5
Part number
TNR
Type
TYP
Weight
CNSMASSEXACT [kg]
HHUB [mm]
Thread
D1
Diameter
D2 [mm]
Diameter
D5 [mm]
Height
H1MAX [mm]
Height
H1MIN [mm]
Height
H2 [mm]
Height
H3 [mm]
Height
H4MAX [mm]
Height
H4MIN [mm]
Length
L1 [mm]
Width across flats
SW [mm]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
1
2
3
4
5
6
7
8
9
10
11
12
153498
LRLL-M5-QS-4
0.0090
0
M5
4.000
9.900
38.300
35.200
3.000
7.100
35.300
32.200
19.900
8.000
4052568070755
Yes
Yes
7439-92-1
758e0453-bc96-4c62-9b26-db9aec5e93bc
153499
LRLL-1/8-QS-4
0.0190
0
R1/8
4.000
10.000
48.200
43.700
8.000
10.700
44.200
39.700
21.400
10.000
4052568070762
Yes
Yes
7439-92-1
758e0453-bc96-4c62-9b26-db9aec5e93bc
153500
LRLL-M5-QS-6
0.0100
0
M5
6.000
12.400
38.300
35.200
3.000
8.300
35.300
32.200
24.000
8.000
4052568070779
Yes
Yes
7439-92-1
758e0453-bc96-4c62-9b26-db9aec5e93bc
153501
LRLL-1/8-QS-6
0.0200
0
R1/8
6.000
12.400
48.200
43.700
8.000
10.700
44.200
39.700
23.500
10.000
4052568004323
Yes
Yes
7439-92-1
758e0453-bc96-4c62-9b26-db9aec5e93bc
153502
LRLL-1/4-QS-6
0.0370
0
R1/4
6.000
12.400
52.500
48.000
11.100
12.200
46.400
42.000
25.500
14.000
4052568070786
Yes
Yes
7439-92-1
758e0453-bc96-4c62-9b26-db9aec5e93bc
153503
LRLL-1/8-QS-8
0.0220
0
R1/8
8.000
14.400
48.200
43.700
8.000
11.900
44.200
39.700
26.900
10.000
4052568070793
Yes
Yes
7439-92-1
758e0453-bc96-4c62-9b26-db9aec5e93bc
153504
LRLL-1/4-QS-8
0.0380
0
R1/4
8.000
14.400
52.500
48.000
11.100
13.200
46.400
42.000
28.400
14.000
4052568004330
Yes
Yes
7439-92-1
758e0453-bc96-4c62-9b26-db9aec5e93bc
153505
LRLL-3/8-QS-8
0.0670
0
R3/8
8.000
14.500
59.200
54.200
13.200
15.400
52.800
47.900
28.900
19.000
4052568070809
Yes
Yes
7439-92-1
758e0453-bc96-4c62-9b26-db9aec5e93bc
153506
LRLL-1/4-QS-10
0.0420
0
R1/4
10.000
17.600
52.500
48.000
11.100
14.800
46.400
42.000
30.900
14.000
4052568070816
Yes
Yes
7439-92-1
758e0453-bc96-4c62-9b26-db9aec5e93bc
153507
LRLL-3/8-QS-10
0.0690
0
R3/8
10.000
17.600
59.200
54.200
13.200
16.700
52.800
47.900
31.200
19.000
4052568070823
Yes
Yes
7439-92-1
758e0453-bc96-4c62-9b26-db9aec5e93bc
153508
LRLL-3/8-QS-12
0.0730
0
R3/8
12.000
21.000
59.200
54.200
13.200
18.400
52.800
47.900
36.900
24.000
4052568070830
Yes
Yes
7439-92-1
758e0453-bc96-4c62-9b26-db9aec5e93bc
153509
LRLL-1/2-QS-12
0.1050
0
R1/2
12.000
21.000
64.500
59.800
16.000
19.700
56.300
51.600
36.400
24.000
4052568070847
Yes
Yes
7439-92-1
758e0453-bc96-4c62-9b26-db9aec5e93bc
Vis komprimeret visning (12 konfigurerbare produkter)
Order number153503
Shorttextdifferential pressure regulator
Sidste ændring02.05.2025 10:41:32
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

51-03-03-03 Control valve (pneumatics)
Manufacturer nameFesto

ECLASS 10.1

27-29-21-04 Control valve (pneumatics)
Manufacturer nameFesto

ECLASS 9.1

27-29-21-04 Control valve (pneumatics)
Manufacturer nameFesto

ECLASS 7.1

27-29-21-04 Control valve (pneumatics)
Manufacturer nameFesto

ECLASS 6.2

27-29-21-04 Control valve (pneumatics)
Manufacturer nameFesto

ECLASS 6.1

27-29-21-04 Control valve (pneumatics)
Manufacturer nameFesto

ECLASS 5.1

27-29-21-04 Control valve (pneumatics)
Manufacturer's nameFesto

ECLASS 5.0

27-29-21-04 04