2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LS78C100

Expand Table
EN
1/5
Model
MODEL
Material
MAT
Surface treatment
SUR
Code
CODE
L
VAR02 [mm]
D
FIX02 [mm]
H
FIX04 [mm]
T
FIX06 [mm]
d
FIX08 [mm]
Reference weight
FIX10 [kg/pcs]
PDF
FIX95
1
2
LS78C100
1215
Chrome plating
LS78C
100
8
35
4
6.5
0.09
PDF
LS78S100
SUS304
Mirror polishing
LS78S
100
8
35
4
6.5
0.09
PDF
Vis komprimeret visning (2 konfigurerbare produkter)
Order numberP_LS78C100
ShorttextAngle handle with mounting plate, diagonal type, interior and exterior type
Sidste ændring17.10.2023 03:13:26
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties