2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MGR16

Expand Table
EN
1/5
Part No.
PN
Material
MAT
Surface Treatment
ST
Heat Resistance
HR [°C]
D
D [mm]
L
L [mm]
MXP
MP
Absorbability
AD [N {kgf}]
Surface Magnetic Flux Density Gauss
SMFDG [G]
d1
DD1 [mm]
D1
D1 [mm]
B
B [mm]
C
C [mm]
H
H [mm]
E
E [mm]
1
2
3
4
5
6
MGR10
Neodymium Magnet
Non-Electrolytic Nickel Plating
80
10
15
5x0.8
9.8{ 1.0}
3400~3600
6.0
9
2.0
0.5
5
10
MGR13
Neodymium Magnet
Non-Electrolytic Nickel Plating
80
13
15
5x0.8
15.7{ 1.6}
3500~3700
7.0
11
1.5
0.5
5
10
MGR16
Neodymium Magnet
Non-Electrolytic Nickel Plating
80
16
20
6x1.0
36.3{ 3.7}
3500~3700
9.5
14
2.0
1.0
6
14
MGR20
Neodymium Magnet
Non-Electrolytic Nickel Plating
80
20
25
8x1.25
58.8{ 6.0}
3400~3700
12.5
18
2.0
1.0
7
18
MGR25
Neodymium Magnet
Non-Electrolytic Nickel Plating
80
25
30
8x1.25
117.7{12.0}
3500~3900
16.5
23
3.0
1.5
8
22
MGR28
Neodymium Magnet
Non-Electrolytic Nickel Plating
80
28
30
8x1.25
196.1 {20.0}
3500~3900
18.5
26
3.0
1.5
8
22
Vis komprimeret visning (6 produkter)
ShorttextMagnets - Knorled
Sidste ændring29.11.2024 04:25:05
Enhed
Nøgleord

Klassifikationer

CNS

CNSERPBASE Object Properties