2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

NLCS6-5

Expand Table
EN
1/5
Ident number
IDNR
Model
MODEL
Bore Size
BS [mm]
Standard stroke Range
STROKE [mm]
Working stroke
POS [mm]
Auto Switch
SWITCH
Number of Switches
NUMBER
Dimensions
A [mm]
Dimensions
B [mm]
Dimensions
C [mm]
Dimensions
D [mm]
Dimensions
E [mm]
Dimensions
F [mm]
Dimensions
G [mm]
Dimensions
H [mm]
Dimensions
N [mm]
Dimensions
K [mm]
Dimensions
K2 [mm]
1|NLCS6-5
2|NLCS10-5
3|NLCS16-5
NLCS
6
5
0
None
None
10
20
14
37.5
46
45.5
17.8
10
1
11.0
11.0
NLCS
10
5
0
None
None
10
14
14
41.5
53
52.5
14.5
10
1
14.5
14.5
NLCS
16
5
0
None
None
20
24
24
52.0
66
65.5
19.5
10
1
15.5
15.5
Vis komprimeret visning (3 konfigurerbare produkter)
ShorttextTable Cylinder
Sidste ændring02.11.2018 02:24:29
Enhed