Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
HUTCHINSON - Le Joint Français
O-Rings
O-Rings - In cover type assembly, external pressure
HUTCHINSON - Le Joint Français
O-Rings
O-Rings - In cover type assembly, external pressure
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HUTCHINSON LJF - 196801 (Cover ext.)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Inside ø D1
D1 [mm]
cross-section ø d2
D2 [mm]
Dimensionnal standards
NORM
Compound
COMPOUND
LJF part number
PARTNUMBER
Groove Inside diameter
B [mm]
Groove Width
D [mm]
Groove Depth
G [mm]
O-Ring outside diameter
DE [mm]
Groove outside diameter
H [mm]
2011
2012
2013
2014
2015
2016
2017
2018
2019
2020
2021
2022
2023
2024
2025
2026
2027
2028
532.21
5.33
-
PB 701
193406
537.53
7.40
4.20
542.87
552.33
532.26
6.99
BS1806-470 / AS568-470
PB 701
193606
537.58
9.70
5.70
546.24
556.98
554.00
8.00
-
PB 701
193704
559.54
11.00
6.55
570.00
581.54
557.66
6.99
BS1806-471 / AS568-471
PB 701
193647
563.24
9.70
5.70
571.64
582.64
582.68
5.33
BS1806-392 / AS568-392
PB 701
193416
588.51
7.40
4.20
593.34
603.31
582.68
6.99
BS1806-472 / AS568-472
PB 701
193651
588.51
9.70
5.70
596.66
607.91
608.08
6.99
BS1806-473 / AS568-473
PB 701
194601
614.16
9.70
5.70
622.06
633.56
610.00
10.00
-
PB 701
194804
616.10
13.40
8.25
630.00
642.90
710.00
10.00
-
PB 701
195801
717.10
13.40
8.25
730.00
743.90
738.00
10.25
-
PB 701
195806
745.38
13.68
8.46
758.50
772.73
800.00
10.00
-
PB 701
196801
808.00
13.40
8.25
820.00
834.80
0.74
1.00
BS1806-001 / MS28775-001 / AS568-001
EP 851
100103
0.75
1.30
0.70
2.74
3.35
1.07
1.27
BS1806-002 / MS28775-002 / AS568-002
EP 851
101206
1.08
1.75
0.89
3.61
4.58
1.15
1.00
R000
EP 851
101103
1.16
1.30
0.70
3.15
3.76
1.25
1.25
-
EP 851
101216
1.26
1.72
0.88
3.75
4.69
1.40
1.25
-
EP 851
101221
1.41
1.72
0.88
3.90
4.84
1.42
1.52
BS1806-003 / MS28775-003 / AS568-003
EP 851
101303
1.43
2.12
1.07
4.46
5.67
1.60
1.25
-
EP 851
101226
1.62
1.72
0.88
4.10
5.05
1.60
1.60
-
EP 851
101403
1.62
2.24
1.12
4.80
6.10
Vis komprimeret visning (4040 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
HUTCHINSON - Le Joint Français
- O-Rings
Order number
196801
Shorttext
In cover type assembly, external pressure
Sidste ændring
27.06.2018 06:42:10
Enhed
Nøgleord
Joint
assembly
cover type
external
pressure
Klassifikationer
CNS
CNSERPBASE Object Properties
Order Number
196801