2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PAZ62-M4-L10

Expand Table
EN
1/5
Code
CODE
Types of
TYPE
Equivalent material
MAT
National standard material
MAT1
Surface treatment
SUR
M
M
L Minimum unit5
L [mm]
d
DD [mm]
T
T [mm]
B
B [mm]
D
D [mm]
A
A [mm]
F
F [mm]
website
LINK
1|PAZ61-M3-L10
2|PAZ61-M4-L10
3|PAZ61-M5-L10
4|PAZ61-M6-L15
5|PAZ61-M8-L20
6|PAZ62-M3-L10
7|PAZ62-M4-L10
8|PAZ62-M5-L10
9|PAZ62-M6-L15
10|PAZ62-M8-L20
11|PAZ66-M3-L10
12|PAZ66-M4-L10
13|PAZ66-M5-L10
14|PAZ66-M6-L15
15|PAZ66-M8-L20
PAZ61
Knurled knob type
S45C
45
Black
3
10
2.5
7
3.0
4.5
4
16
Website connection
PAZ61
Knurled knob type
S45C
45
Black
4
10
3.5
7
3.0
5.5
4
16
Website connection
PAZ61
Knurled knob type
S45C
45
Black
5
10
4.5
9
4.6
7.5
6
20
Website connection
PAZ61
Knurled knob type
S45C
45
Black
6
15
5.5
9
4.6
8.5
6
20
Website connection
PAZ61
Knurled knob type
S45C
45
Black
8
20
7.5
12
6.0
11.5
6
20
Website connection
PAZ62
Knurled knob type
S45C
45
Electroless nickel plating
3
10
2.5
7
3.0
4.5
4
16
Website connection
PAZ62
Knurled knob type
S45C
45
Electroless nickel plating
4
10
3.5
7
3.0
5.5
4
16
Website connection
PAZ62
Knurled knob type
S45C
45
Electroless nickel plating
5
10
4.5
9
4.6
7.5
6
20
Website connection
PAZ62
Knurled knob type
S45C
45
Electroless nickel plating
6
15
5.5
9
4.6
8.5
6
20
Website connection
PAZ62
Knurled knob type
S45C
45
Electroless nickel plating
8
20
7.5
12
6.0
11.5
6
20
Website connection
PAZ66
Knurled knob type
SUS304
0Cr18Ni9
-
3
10
2.5
7
3.0
4.5
4
16
Website connection
PAZ66
Knurled knob type
SUS304
0Cr18Ni9
-
4
10
3.5
7
3.0
5.5
4
16
Website connection
PAZ66
Knurled knob type
SUS304
0Cr18Ni9
-
5
10
4.5
9
4.6
7.5
6
20
Website connection
PAZ66
Knurled knob type
SUS304
0Cr18Ni9
-
6
15
5.5
9
4.6
8.5
6
20
Website connection
PAZ66
Knurled knob type
SUS304
0Cr18Ni9
-
8
20
7.5
12
6.0
11.5
6
20
Website connection
Vis komprimeret visning (15 konfigurerbare produkter)
ShorttextAdjusting bolt and knurling knob type
Sidste ændring25.11.2025 10:51:22
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties