Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
BLCH
accessories
thred_pneummatic_fittings
PC - Straight Male Thread
BLCH
accessories
thred_pneummatic_fittings
PC - Straight Male Thread
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PC8-01
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSTYPECODE
Port size
D
Thread connection
TC
Standard color
SC
R
A [mm]
B [mm]
H1 [mm]
H2 [mm]
K [mm]
1
2
3
4
5
6
7
PC4-M5
4
M5
None
M5
3.5
21.8
10
0.0
14.0
PC6-M5
6
M5
None
M5
3.5
22.8
12
0.0
16.5
PC8-01
8
PT1/8
None
PT1/8
6.8
26.8
14
4.1
18.5
PC10-01
10
PT1/8
None
PT1/8
7.0
30.7
17
4.1
21.0
PC12-01
12
PT1/8
None
PT1/8
7.0
31.7
19
4.1
23.0
PC14-02
14
PT1/4
None
PT1/4
9.0
29.3
21
6.1
23.0
PC16-03
16
PT3/8
None
PT3/8
10.0
40.5
24
10.1
23.0
Vis komprimeret visning (7 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
BLCH
- PC
Shorttext
Straight Male Thread
Sidste ændring
01.03.2025 08:06:52
Enhed
Nøgleord
Accessories
Straight Male
Thread
Klassifikationer
CNS
CNSERPBASE Object Properties