Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
NBK (Nabeya Bi-tech Kaisha)
Machine elemnets
Indexing Plunger
PCX - Indexing Plunger
PCX-A - Indexing Plunger with Knob
NBK (Nabeya Bi-tech Kaisha)
Machine elemnets
Indexing Plunger
PCX - Indexing Plunger
PCX-A - Indexing Plunger with Knob
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PCX-8-AK
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Catalog Number
CN
Diameter B-0.05~0
B
Height s
SMIN [mm]
Thread
M
Diameter D
D [mm]
Diameter D1
D1 [mm]
Height L
L [mm]
Height L1
L1 [mm]
Height L2
L2 [mm]
Width across flat
SW [mm]
Height Lb
LB
Width across flat
SW1
1
2
3
4
5
6
7
8
PCX-6-A
6
8
M12x1.5
28
16
59.5
20
6
14
-
-
PCX-8-A
8
10
M16x1.5
28
18
64.5
22
6
16
-
-
PCX-6-AK
6
8
M12x1.5
28
16
59.5
20
6
14
6
18
PCX-8-AK
8
10
M16x1.5
28
18
64.5
22
6
16
8
24
PCX-6-AR
6
8
M12x1.5
28
16
59.5
20
6
14
-
-
PCX-8-AR
8
10
M16x1.5
28
18
64.5
22
6
16
-
-
PCX-6-ARK
6
8
M12x1.5
28
16
59.5
20
6
14
6
18
PCX-8-ARK
8
10
M16x1.5
28
18
64.5
22
6
16
8
24
Vis komprimeret visning (8 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
NBK (Nabeya Bi-tech Kaisha)
- PCX-A
Order number
PCX-8-AK
Shorttext
Indexing Plunger with Knob
Sidste ændring
23.12.2025 00:37:30
Enhed
Nøgleord
Indexing Plunger
Knob
Machine elements
Klassifikationer
By Categories
Automation Automation
Gear Gear
Caster Caster
Connector Connector
Sensors Sensors
Handle Handle
Thread_Insert Thread Insert
Clamping_Technology Clamping Technology
Positioning_System Positioning System
Measurement Measurement
Tool Tool
CNS
CNSERPBASE Object Properties