Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
BLCH
accessories
thred_pneummatic_fittings
PLF - Elbow Female Thread
BLCH
accessories
thred_pneummatic_fittings
PLF - Elbow Female Thread
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PLF6-M5
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSTYPECODE
Port size
D
Thread connection
TC
Standard color
SC
R
A [mm]
B [mm]
L [mm]
E [mm]
K [mm]
P [mm]
H [mm]
1
2
3
4
5
PLF4-M5
4
M5
None
M5
7.0
19.0
8.5
19.7
14.0
11.0
10
PLF6-M5
6
M5
None
M5
7.0
19.0
8.5
20.8
17.0
13.0
10
PLF8-01
8
PT1/8
None
PT1/8
8.0
21.0
9.5
23.5
18.5
15.0
12
PLF10-01
10
PT1/8
None
PT1/8
8.0
27.0
9.5
25.2
21.0
18.5
17
PLF12-01
12
PT1/8
None
PT1/8
8.0
27.0
9.5
30.3
23.0
20.5
17
Vis komprimeret visning (5 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
BLCH
- PLF
Shorttext
Elbow Female Thread
Sidste ændring
01.03.2025 08:06:52
Enhed
Nøgleord
Accessories
Elbow
Female Thread
Klassifikationer
CNS
CNSERPBASE Object Properties