2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PSJAM-12

Expand Table
EN
1/5
Product No.
PN
Description
DES
Catalog Name
CN
Housing Material
MAT
Ball Material
BALLMAT
Bore Diameter d1
D1 [mm]
Outer Ring Width
B [mm]
Inner Ring Width c1
C1 [mm]
Spherical Diameter dk
DK [mm]
Height h1
H1 [mm]
Length m
M [mm]
Diameter d3
D3 [mm]
Length a
A [mm]
Thickness c
C [mm]
1
2
3
4
5
6
7
8
9
10
11
PSJAM-05
Plastic Spherical Pillow Block Bearing
Master Inch/Metric Catalog
Reinforced Thermoplastic
B15/16 Bearing Thermoplastic
5
8
6.0
11.1
7
25
4.5
36
3
PSJAM-06
Plastic Spherical Pillow Block Bearing
Master Inch/Metric Catalog
Reinforced Thermoplastic
B15/16 Bearing Thermoplastic
6
9
7.0
12.7
10
33
4.5
44
4
PSJAM-08
Plastic Spherical Pillow Block Bearing
Master Inch/Metric Catalog
Reinforced Thermoplastic
B15/16 Bearing Thermoplastic
8
12
9.0
15.8
10
33
4.5
44
4
PSJAM-10
Plastic Spherical Pillow Block Bearing
Master Inch/Metric Catalog
Reinforced Thermoplastic
B15/16 Bearing Thermoplastic
10
14
10.5
19.0
14
35
5.5
60
6
PSJAM-12
Plastic Spherical Pillow Block Bearing
Master Inch/Metric Catalog
Reinforced Thermoplastic
B15/16 Bearing Thermoplastic
12
16
12.0
22.2
14
35
5.5
60
6
PSJAM-14
Plastic Spherical Pillow Block Bearing
Master Inch/Metric Catalog
Reinforced Thermoplastic
B15/16 Bearing Thermoplastic
14
19
13.5
25.4
18
60
6.5
80
6
PSJAM-16
Plastic Spherical Pillow Block Bearing
Master Inch/Metric Catalog
Reinforced Thermoplastic
B15/16 Bearing Thermoplastic
16
21
15.0
28.5
18
60
6.5
80
6
PSJAM-18
Plastic Spherical Pillow Block Bearing
Master Inch/Metric Catalog
Reinforced Thermoplastic
B15/16 Bearing Thermoplastic
18
23
16.5
31.7
22
68
8.5
88
9
PSJAM-20
Plastic Spherical Pillow Block Bearing
Master Inch/Metric Catalog
Reinforced Thermoplastic
B15/16 Bearing Thermoplastic
20
25
18.0
34.9
22
68
8.5
88
9
PSJAM-22
Plastic Spherical Pillow Block Bearing
Master Inch/Metric Catalog
Reinforced Thermoplastic
B15/16 Bearing Thermoplastic
22
28
20.0
38.1
24
74
8.5
97
9
PSJAM-25
Plastic Spherical Pillow Block Bearing
Master Inch/Metric Catalog
Reinforced Thermoplastic
B15/16 Bearing Thermoplastic
25
31
22.0
42.8
27
86
8.5
110
10
Vis komprimeret visning (11 produkter)
ShorttextPlastic Spherical Pillow Block Bearings, Housing: Reinforced Thermoplastic, Ball: B15/16 Bearing Thermoplastic
Sidste ændring06.06.2023 05:50:41
Enhed