Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Chambrelan
Telescopic slides with partial extension
Steel telescopic slides with partial extension
R71V - Steel Heavy Duty Telescopic Slide - Partial Extension with Lock out - max Load rating : 280 kg - Lengths : 200 - 1700 mm
Chambrelan
...
R71V - Steel Heavy Duty Telescopic Slide - Partial Extension with Lock out - max Load rating : 280 kg - Lengths : 200 - 1700 mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CHAMBRELAN - R71V-0700
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
DESC
Material
MATERIAL
Extension
L [mm]
Closed length
D [mm]
Load per pair on major axis
LOAD [kg]
Form
FORM
INFO
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
R71V-0200
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
200
80
140
Closed
Detail
R71V-0250
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
250
130
140
Closed
Detail
R71V-0300
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
300
180
140
Closed
Detail
R71V-0350
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
350
230
140
Closed
Detail
R71V-0400
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
400
280
140
Closed
Detail
R71V-0450
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
450
310
175
Closed
Detail
R71V-0500
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
500
340
210
Closed
Detail
R71V-0550
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
550
370
245
Closed
Detail
R71V-0600
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
600
400
280
Closed
Detail
R71V-0650
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
650
430
278
Closed
Detail
R71V-0700
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
700
480
270
Closed
Detail
R71V-0750
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
750
510
260
Closed
Detail
R71V-0800
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
800
540
250
Closed
Detail
R71V-0850
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
850
570
238
Closed
Detail
R71V-0900
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
900
600
224
Closed
Detail
R71V-1000
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
1000
680
200
Closed
Detail
R71V-1100
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
1100
740
180
Closed
Detail
R71V-1200
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
1200
800
160
Closed
Detail
R71V-1300
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
1300
880
140
Closed
Detail
Vis komprimeret visning (23 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Chambrelan
- R71V
Order number
R71V-0700
Shorttext
Steel Heavy Duty Telescopic Slide - Partial Extension with Lock out - max Load rating : 280 kg - Lengths : 200 - 1700 mm
Sidste ændring
06.09.2024 08:13:26
Enhed
Nøgleord
Lengths
Lock
Partial Extension
Steel
Steel Heavy Duty
Telescopic Slide
max Load
telescopic slides
Klassifikationer
By Categories
Linear_Technology Linear Technology
Guiding_Element Guiding Element
CNS
CNSERPBASE Object Properties